Position sensors and object recognition Fluid sensors and diagnostic systems
2-wire pressure sensor, parameter setting via IO-Link. On-site control monitor for flow sensors. Temperature plug type TP: modular transmitter Compressed air meter with display and totalizer function. Diagnostic electronics with fast reaction time New additions to the temperature probe range. New Pt100 sensors for industrial applications Combined oil moisture and temperature sensor. Interface for automation technology: the OPC server software Pressure sensor for robotics and handling Reliable overflow protection of liquids. Compressed air consumption and leakage monitor Continuous vibration monitoring Electronic manometer PG, with alternative process connection Hydrostatic level measurement in hazardous areas Pt100 / Pt1000 bolt-on and screw-in sensors Hygienic point level sensor with complementary output Archive
Bus system AS-Interface Control systems Identification systems

 
The new approach in machine diagnosis
 
 

 
Vibration sensor with ATEX approval, group II, category 3D and 3G.
  • Type VE with RS-485 communication interface.
  • Interference immune data transfer.
  • Transfer lengths up to 200 m.
  • Detects unbalance, rolling element bearing damage, alignment errors, meshing.
  • For optimum uptime of critical machines.

Networkable decentralised machine diagnosis
efector octavis detects unbalance, damage to rolling element bearings, alignment errors and meshing in good time. This allows optimisation of the uptime of plant parts such as gears, electric motors, ventilators and spindles and increasing the efficiency in production. The compact diagnostic system analyses the vibration signals according to the methods of frequency analysis. A micromechanical accelerometer acts as the sensing element. The data are recorded, analysed and assessed by the system in a decentralised way. Expert knowledge is not required for this. The RS-485 communication interface allows to transfer diagnostic values and calculated spectra to central control systems. Machine damage is detected as it arises. Maintenance measures can thus be planned and efficiently implemented.

VE111A - Frequency range 3...6000 Hz, spectral resolution 1.25 Hz, speed range 120...12000 U/min
VE112A - Frequency range 0.125...500 Hz, spectral resolution 0.125 Hz, speed range 12...1500 U/min

Further information: Bulletin (PDF-file 269 kB).