Position sensors and object recognition Fluid sensors and diagnostic systems
2-wire pressure sensor, parameter setting via IO-Link. On-site control monitor for flow sensors. Temperature plug type TP: modular transmitter Compressed air meter with display and totalizer function. Diagnostic electronics with fast reaction time New additions to the temperature probe range. New Pt100 sensors for industrial applications Combined oil moisture and temperature sensor. Interface for automation technology: the OPC server software Pressure sensor for robotics and handling Reliable overflow protection of liquids. Compressed air consumption and leakage monitor Continuous vibration monitoring Electronic manometer PG, with alternative process connection Hydrostatic level measurement in hazardous areas Pt100 / Pt1000 bolt-on and screw-in sensors Hygienic point level sensor with complementary output Archive
Bus system AS-Interface Control systems Identification systems

 
Intuitive handling: Temperature sensors from ifm.
 
 

 
Fit – set – that’s it!
  • Easy switch point setting using two setting rings for optimum readability.
  • Excellent response time: T05 = 1 s and T09 = 3 s.
  • Mechanical locking prevents inadvertent manipulation.
  • Switch points freely adjustable from -25 °C to 140 °C.

 Virtual product presentation (flash animation)
 File with integrated flash player – EXE file 2.597 Kbytes


Flashanimation tk6130

“No need for setting by an expert.”
The first switching temperature sensor with intuitive handling, combined with an excellent response time and a compact housing.

Little installation complexity and maximum reliability
The easy handling via two radial setting rings on the sensor enables quick and precise setting of the switch points for the users, also without system temperature being applied. Due to the possible mechanical locking inadvertent manipulation is excluded. The protective cap, which can be obtained as an option, ensures protection against tampering.

Temperature sensor TK
Setting of the switch points using setting rings on the sensor, G 1/4 process connection, probe length 25 mm

 TK6130 - 2 switching outputs complementary, Hysteresis adjustable, Measuring range -25...140°C/-13...284°F
 TK7130 - 2 switching outputs, Hysteresis 5 K fixed, Measuring range -25...140°C/-13...284°F


Further information: Bulletin (PDF-file 265 kB).