Position sensors and object recognition Fluid sensors and diagnostic systems
2-wire pressure sensor, parameter setting via IO-Link. On-site control monitor for flow sensors. Temperature plug type TP: modular transmitter Compressed air meter with display and totalizer function. Diagnostic electronics with fast reaction time New additions to the temperature probe range. New Pt100 sensors for industrial applications Combined oil moisture and temperature sensor. Interface for automation technology: the OPC server software Pressure sensor for robotics and handling Reliable overflow protection of liquids. Compressed air consumption and leakage monitor Continuous vibration monitoring Electronic manometer PG, with alternative process connection Hydrostatic level measurement in hazardous areas Pt100 / Pt1000 bolt-on and screw-in sensors Hygienic point level sensor with complementary output Archive
Bus system AS-Interface Control systems Identification systems

 
Pt1000 probe sensors with new technology.
 
 

 
Improved response times of T05 = 1 s and T09 = 3 s.
  • Variable installation depth because of different probe lengths.
  • Temperature measurement using an integrated Pt1000 sensor element, class A.
  • High protection rating IP 67 for different applications.
  • Diameter 6, 8 or 10 mm.

Long lasting precision
The TT type probe sensors ensure very precise temperature measurement using a Pt1000 element of precision class A. In addition, long life is guaranteed by the high protection rating IP 67.

Even faster response times
Using the latest technologies, the response time has been reduced. This sensor is suited for all highly precise and rapid processes.

A wide range of applications
The sensors are available with a diameter of 6, 8 or 10 mm and in different lengths. So they can be integrated into almost any application using process adapters and standardised M12 connectors.

For industrial applications

TT1250 - Ø 6 mm, nominal length 160 mm
TT2250 - Ø 6 mm, nominal length 260 mm
TT3250 - Ø 6 mm, nominal length 360 mm
TT1150 - Ø 8 mm, nominal length 160 mm
TT2150 - Ø 8 mm, nominal length 260 mm
TT3150 - Ø 8 mm, nominal length 360 mm
TT1050 - Ø 10 mm, nominal length 160 mm
TT2050 - Ø 10 mm, nominal length 260 mm
TT3050 - Ø 10 mm, nominal length 360 mm
TT5050 - Ø 10 mm, nominal length 560 mm

For hygienic areas and viscous media

TT0061 - Ø 10 mm, nominal length 110 mm
TT1061 - Ø 10 mm, nominal length 160 mm


Further information: Bulletin (PDF-file 243 kB).