Position sensors and object recognition Fluid sensors and diagnostic systems
2-wire pressure sensor, parameter setting via IO-Link. On-site control monitor for flow sensors. Temperature plug type TP: modular transmitter Compressed air meter with display and totalizer function. Diagnostic electronics with fast reaction time New additions to the temperature probe range. New Pt100 sensors for industrial applications Combined oil moisture and temperature sensor. Interface for automation technology: the OPC server software Pressure sensor for robotics and handling Reliable overflow protection of liquids. Compressed air consumption and leakage monitor Continuous vibration monitoring Electronic manometer PG, with alternative process connection Hydrostatic level measurement in hazardous areas Pt100 / Pt1000 bolt-on and screw-in sensors Hygienic point level sensor with complementary output Archive
Bus system AS-Interface Control systems Identification systems

 
Temperature transmitter with excellent response time.
 
 

 
Compact 6 mm temperature sensor for tanks and pipes.
  • Measuring range of -10...150 °C.
  • Precision of 0.15 K at 60 °C.
  • Excellent response time: T05 = 1.2 s or T09 = 3.5 s.
  • Flexible installation depths.
  • Mounting via common clamp fittings.

One unit – a wide range of options
The TA type temperature sensor is a universal transmitter with a 4...20 mA current output. Due to a Pt1000 sensor element of precision class A and factory calibration, the achieved precision is 0.15 K at 60 °C. Using ifm’s tried-and-tested film technology the unit also features excellent response times. So this sensor is suited for all highly precise and rapid processes.

TA3231 - Operating voltage 10...30 V DC, medium temperature -10...150 °C

Further information Bulletin (PDF-File 273 kB).