Position sensors and object recognition Fluid sensors and diagnostic systems
2-wire pressure sensor, parameter setting via IO-Link. On-site control monitor for flow sensors. Temperature plug type TP: modular transmitter Compressed air meter with display and totalizer function. Diagnostic electronics with fast reaction time New additions to the temperature probe range. New Pt100 sensors for industrial applications Combined oil moisture and temperature sensor. Interface for automation technology: the OPC server software Pressure sensor for robotics and handling Reliable overflow protection of liquids. Compressed air consumption and leakage monitor Continuous vibration monitoring Electronic manometer PG, with alternative process connection Hydrostatic level measurement in hazardous areas Pt100 / Pt1000 bolt-on and screw-in sensors Hygienic point level sensor with complementary output Archive
Bus system AS-Interface Control systems Identification systems

 
Flow rate measurement for low flow of gases.
 
 

 
Thermal measuring principle for air or N2, CO2 and argon.
  • High accuracy and repeatability in the measuring range.
  • Integrated totaliser for measuring the total consumption.
  • 4-digit 10-segment display: clearly legible at large distances.
  • Freely selectable output functions: binary, analogue and pulse.
  • Short response time and great measurement dynamics.
The success story continues
Following the successful market launch of the efector metris series there are now two further versions. One of the versions is used for pure measurement of the compressed air consumption and the other reliably detects gases such as argon, carbon dioxide or nitrogen.

Measuring small quantities
Both units serve for the measurement and detection of small consumed quantities up to 24.54 Nm3/h. So, smallest quantities can be precisely dosed, controlled and monitored.

Monitoring and documentation
Due to the integrated totaliser these units enable longterm detection and documentation of consumed total quantities. The measured data is output via the analogue or pulse output.

SD5000 - Measuring range 0.06...15.00 Nm³/h
SD5100 - Measuring range 0.047...24.54 Nm³/h

Further information: Bulletin (PDF-file 281 kB).