| |
|
|
|
|
|
Head transmitter – a thing of the past. Temperature plug – the future. |
|
| |
|
 |
|
| |
|

|
|
Type TP: Modular transmitter – great benefit.
- Small, light housing with M12 connections.
- Reduced mounting complexity and error sources.
- Scalable Pt100 / Pt1000 evaluation from -50...300 °C.
- Status LED signals the operating status.
- Full potting and ecolink M12 technology guarantee high vibration resistance.
Minimised installation and error sources. Because of the use of two standardised M12 connections, the installation complexity of the TP temperature plug is reduced to a minimum as compared to a common head / DIN rail transmitter. Furthermore, error sources such as cable clamps are eliminated.
Versatile use. Thanks to 4-wire Pt100 / Pt1000 evaluation, the transmitter can also be connected to a Pt element using connection cables. Due to its small size, it is also suited for harsh applications, because it can be installed in a safe position. In addition the scalability of the TP between -50...300 °C, using the USB interface E30396 allows individual adaptation of the measuring range to almost any application.
M12 connectors · output function 4…20 mA / IO-link TP3232 - Measuring range -50...300 °C TP3237 - Measuring range 0...100 °C TP3231 - Measuring range -50...150 °C TP3233 - Measuring range 0...300 °C
Probe sensors TT1081 - Pt100 probe, L=160 mm TT2081 - Pt100 probe, L=260 mm TT3081 - Pt100 probe, L=360 mm TT5081 - Pt100 probe, L=560 mm
Cable sensors TS2229 - Pt100 bolt-on sensor for M6, 32 x 12 mm TS2056 - Pt100 cable sensor, Ø 10 mm, 2 m cable TS2256 - Pt100 cable sensor, Ø 6 mm, 2 m cable TS2659 - Pt100 screw-in sensor, M6, 2 m cable
Lisätietoja löytyy k.o. esitteestä (PDF-File 368 kB)
|
|
|
|