This tiny new photocell O8 is the next big thing!

This tiny new photocell O8 is the next big thing!

Infrared sensors / red light sensors

  • Extremely reliable background suppression
  • Range up to 80 mm independent of the colour
  • Precise detection of very small components
  • Reliable detection of dark or shiny surfaces
  • IO-Link for remote setting
Photoelectric miniature sensor with maximum precision
The new powerful O8 sensor is an optimum choice for applications where space is at a premium such as assembly and robotics. It might be small, but the sensor achieves a range of 80 mm independent of colour and finish of the surface to be detected. Moreover the background suppression is extremely reliable and precise even for the detection of very small, flat or reflective objects. The O8 reliably copes even with constantly changing backgrounds, e.g. on robot arms.

Reliable and efficient thanks to IO-Link
Via IO-Link the ranges can be set to the nearest millimetre. A complex adjustment of the distance from the sensor to the object is not needed. The new sensors are also available with preset ranges. With their reliability and precision they are much above the average of conventional devices.

Diffuse reflection sensor with background suppression · 3 wires DC
PNP IO-Link 1.1

O8H200 - Diffus aftaster, baggrundsafblændning, einstellbar über IO-Link, Aktiv ved lys (light-on), DC PNP, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,003...0,015 m, PVC-kabel
O8H202 - Diffus aftaster, baggrundsafblændning, einstellbar über IO-Link, Aktiv ved lys (light-on), DC PNP, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,003...0,015 m, PVC-kabel
O8H204 - Diffus aftaster, baggrundsafblændning, einstellbar über IO-Link, Aktiv ved lys (light-on), DC PNP, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,003...0,015 m, PVC-kabel
O8H206 - Diffus aftaster, baggrundsafblændning, einstellbar über IO-Link, Aktiv ved lys (light-on), DC PNP, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,001...0,03 m, PVC-kabel
O8H208 - Diffus aftaster, baggrundsafblændning, einstellbar über IO-Link, Aktiv ved lys (light-on), DC PNP, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,001...0,03 m, PVC-kabel
O8H210 - Diffus aftaster, baggrundsafblændning, einstellbar über IO-Link, Aktiv ved lys (light-on), DC PNP, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,001...0,03 m, PVC-kabel
O8H212 - Diffus aftaster, baggrundsafblændning, einstellbar über IO-Link, Aktiv ved lys (light-on), DC PNP, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,001...0,05 m, PVC-kabel
O8H214 - Diffus aftaster, baggrundsafblændning, einstellbar über IO-Link, Aktiv ved lys (light-on), DC PNP, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,001...0,05 m, PVC-kabel
O8H216 - Diffus aftaster, baggrundsafblændning, einstellbar über IO-Link, Aktiv ved lys (light-on), DC PNP, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,001...0,05 m, PVC-kabel
O8H218 - Diffus aftaster, baggrundsafblændning, einstellbar über IO-Link, Aktiv ved lys (light-on), DC PNP, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,001...0,08 m, PVC-kabel
O8H220 - Diffus aftaster, baggrundsafblændning, einstellbar über IO-Link, Aktiv ved lys (light-on), DC PNP, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,001...0,08 m, PVC-kabel
O8H222 - Diffus aftaster, baggrundsafblændning, einstellbar über IO-Link, Aktiv ved lys (light-on), DC PNP, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,001...0,08 m, PVC-kabel

Reflexlichttaster mit Hintergrundausblendung, 3-Leiter DC
NPN

O8H201 - Diffus aftaster, baggrundsafblændning, Aktiv ved lys (light-on), DC NPN, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,003...0,015 m, PVC-kabel
O8H203 - Diffus aftaster, baggrundsafblændning, Aktiv ved lys (light-on), DC NPN, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,003...0,015 m, PVC-kabel
O8H205 - Diffus aftaster, baggrundsafblændning, Aktiv ved lys (light-on), DC NPN, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,003...0,015 m, PVC-kabel
O8H207 - Diffus aftaster, baggrundsafblændning, Aktiv ved lys (light-on), DC NPN, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,001...0,03 m, PVC-kabel
O8H209 - Diffus aftaster, baggrundsafblændning, Aktiv ved lys (light-on), DC NPN, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,001...0,03 m, PVC-kabel
O8H211 - Diffus aftaster, baggrundsafblændning, Aktiv ved lys (light-on), DC NPN, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,001...0,03 m, PVC-kabel
O8H213 - Diffus aftaster, baggrundsafblændning, Aktiv ved lys (light-on), DC NPN, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,001...0,05 m, PVC-kabel
O8H215 - Diffus aftaster, baggrundsafblændning, Aktiv ved lys (light-on), DC NPN, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,001...0,05 m, PVC-kabel
O8H217 - Diffus aftaster, baggrundsafblændning, Aktiv ved lys (light-on), DC NPN, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,001...0,05 m, PVC-kabel
O8H219 - Diffus aftaster, baggrundsafblændning, Aktiv ved lys (light-on), DC NPN, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,001...0,08 m, PVC-kabel
O8H221 - Diffus aftaster, baggrundsafblændning, Aktiv ved lys (light-on), DC NPN, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,001...0,08 m, PVC-kabel
O8H223 - Diffus aftaster, baggrundsafblændning, Aktiv ved lys (light-on), DC NPN, IP 65 / IP 67, Omgivelsestemperatur: -25...60 °C, Tasteafstand: 0,001...0,08 m, PVC-kabel

Connection technology

EVC150 - Hunstik, lige, Siliconefri, Halogenfri, Forgyldte kontakter, IP 65 / IP 67 / IP 68 / IP 69K, Omgivelsestemperatur -25...90 °C, 2 m PUR-kabel
EVC151 - Hunstik, lige, Siliconefri, Halogenfri, Forgyldte kontakter, IP 65 / IP 67 / IP 68 / IP 69K, Omgivelsestemperatur -25...90 °C, 5 m PUR-kabel
EVC141 - Hunstik, lige, Siliconefri, Halogenfri, Forgyldte kontakter, IP 65 / IP 67 / IP 68 / IP 69K, Omgivelsestemperatur -25...90 °C, 2 m PUR-kabel
EVC142 - Hunstik, lige, Siliconefri, Halogenfri, Forgyldte kontakter, IP 65 / IP 67 / IP 68 / IP 69K, Omgivelsestemperatur -25...90 °C, 5 m PUR-kabel
EVT134 - Hunstik, lige, Siliconefri, Forgyldte kontakter, For hygiejniske og våde områder i fødevareindustrien, IP 65 / IP 67 / IP 68 / IP 69K, Omgivelsestemperatur -25...80 °C, 2 m PVC-kabel
EVT135 - Hunstik, lige, Siliconefri, Forgyldte kontakter, For hygiejniske og våde områder i fødevareindustrien, IP 65 / IP 67 / IP 68 / IP 69K, Omgivelsestemperatur -25...80 °C, 5 m PVC-kabel

Accessories

E21289 - fastgørelsesvinkel
E21291 - fastgørelsesvinkel