Temperature sensor with easy dial setting

Temperature sensor with easy dial setting

Temperature sensors

  • Measuring range -25...140 °C
  • Two switching outputs
  • Easy adjustment via two setting rings for optimum read-out
  • Mechanical lock to prevent accidental adjustment
  • Accuracy: ± 3 K
Convenient and reliable setting
The TK type temperature sensors are sensors to monitor liquids and gases with switch points that can be set intuitively via two radial setting rings. Wherever simple solutions are needed, the TK series sensors are a real alternative. Complicated parameter setting via software is not necessary. The requested temperature is set via the setting rings allowing optimum read-out without your installation having to be in operation. In addition, the switching states are clearly displayed via LEDs.

Versions
The sensors are available with a setpoint and a reset point (TK6xxx) or two switch points with a fixed hysteresis (TK7xxx). The TK series temperature sensors are always the optimum choice for quick and simple use.

M12 connector, gold-plated contacts · output function normally open / normally closed complementary

TK6110 - elektronisk temperaturføler, procestilslutning G 1/4, 2 binære udgange, IP 67, Omgivelsestemperatur -40...80 °C, måleområde: -20...140 °C, M12 stikforbindelse
TK6310 - elektronisk temperaturføler, procestilslutning 1/4" NPT, 2 binære udgange, IP 67, Omgivelsestemperatur -40...80 °C, måleområde: -20...140 °C, M12 stikforbindelse

M12 connector, gold-plated contacts · output function 2 x normally open

TK7110 - elektronisk temperaturføler, procestilslutning G 1/4, 2 binære udgange, IP 67, Omgivelsestemperatur -40...80 °C, måleområde: -25...140 °C, M12 stikforbindelse

M12 connector, gold-plated contacts · output function 1 x normally open / 1 x normally closed

TK7460 - elektronisk temperaturføler, procestilslutning G 1/2, 2 binære udgange, IP 67, Omgivelsestemperatur -40...80 °C, måleområde: -25...140 °C, M12 stikforbindelse

Accessories

E30094 - Beskyttelses-dæksel, med plomberingsmulighed, til tryksensorer af typen PK, für Temperatursensoren Typ TK, for vibrations-sensor type VK
E30135 - Adapter
E30063 - flangeadapter, 600 bar

Screw-in thermowell, process connection G 1/4

E37700 - Dykrør til temperatursensorer, 16 bar

Screw-in thermowell, process connection G 1/2

E37640 - Dykrør til temperatursensorer, 16 bar

Connection technology

EVC001 - Hunstik, lige, Siliconefri, Halogenfri, Forgyldte kontakter, IP 65 / IP 67 / IP 68 / IP 69K, Omgivelsestemperatur -25...90 °C, 2 m PUR-kabel
EVC002 - Hunstik, lige, Siliconefri, Halogenfri, Forgyldte kontakter, IP 65 / IP 67 / IP 68 / IP 69K, Omgivelsestemperatur -25...90 °C, 5 m PUR-kabel
EVC004 - Hunstik, vinklet, Siliconefri, Halogenfri, Forgyldte kontakter, IP 65 / IP 67 / IP 68 / IP 69K, Omgivelsestemperatur -25...90 °C, 2 m PUR-kabel
EVC005 - Hunstik, vinklet, Siliconefri, Halogenfri, Forgyldte kontakter, IP 65 / IP 67 / IP 68 / IP 69K, Omgivelsestemperatur -25...90 °C, 5 m PUR-kabel
EVC007 - Hunstik, vinklet, Siliconefri, Halogenfri, Forgyldte kontakter, med LED, IP 65 / IP 67 / IP 68 / IP 69K, Omgivelsestemperatur -25...90 °C, 2 m PUR-kabel
EVC008 - Hunstik, vinklet, Siliconefri, Halogenfri, Forgyldte kontakter, med LED, IP 65 / IP 67 / IP 68 / IP 69K, Omgivelsestemperatur -25...90 °C, 5 m PUR-kabel

Nyheds-Bulletin

Applikationer