Display guide for the perfect setting

Display guide for the perfect setting

Capacitive sensor is so easy to set

  • Unique display and handling concept with LED visualisation
  • See and compensate switch point movement
  • IP 69K gives high ingress resistance
  • PNP/ NPN, NO/ NC, timer function
  • For medium temperatures up to 110 °C
Visualised switch point
The new capacitive sensors stand out not only because of their excellent technical data but most of all with their new and unique visualisation concept. Using a 12-LED bar display the user can always adapt the switch point to suit the application conditions – it is always in the centre of the display. The green LEDs either side of the switch point indicate the reliability of the switch point. Deposits, material changes etc. are directly displayed on the sensor and the user can readjust perfectly the switch point as needed. An imminent error can be detected in good time and avoided thus minimising the risk of failures or deactivation.
Diagnostic support
If help is needed with the effects of process changes this is much easier to explain and rectify with the clear switch-point visualisation.

 

PerfomanceLine · M12 connector ·3 wires

KI6000 - Kapacitiv Sensor, M30 x 1,5, DC PNP, Tasteafstand 25 mm, Uskærmet, IP 65 / IP 67 / IP 69K, Omgivelsestemperatur -25...80 °C, M12 stikforbindelse
KG6000 - Kapacitiv Sensor, M18 x 1, DC PNP, Tasteafstand 15 mm, Uskærmet, IP 65 / IP 67 / IP 69K, Omgivelsestemperatur -25...80 °C, M12 stikforbindelse

StandardLine · connection cable 2 m PVC· 3 wires

KI5300 - Kapacitiv Sensor, M30 x 1,5, DC NPN, Tasteafstand 25 mm, Uskærmet, IP 65 / IP 67 / IP 69K, Omgivelsestemperatur -25...80 °C, PUR-kabel
KI5301 - Kapacitiv Sensor, M30 x 1,5, DC PNP, Tasteafstand 25 mm, Uskærmet, IP 65 / IP 67 / IP 69K, Omgivelsestemperatur -25...80 °C, PUR-kabel
KI5302 - Kapacitiv Sensor, M30 x 1,5, DC NPN, Tasteafstand 25 mm, Uskærmet, IP 65 / IP 67 / IP 69K, Omgivelsestemperatur -25...80 °C, PUR-kabel
KI5303 - Kapacitiv Sensor, M30 x 1,5, DC PNP, Tasteafstand 25 mm, Uskærmet, IP 65 / IP 67 / IP 69K, Omgivelsestemperatur -25...80 °C, PUR-kabel
KI5304 - Kapacitiv Sensor, M30 x 1,5, DC PNP, Tasteafstand 15 mm, quasibündig einbaubar, IP 65 / IP 67 / IP 69K, Omgivelsestemperatur -25...80 °C, PUR-kabel
KI5305 - Kapacitiv Sensor, M30 x 1,5, DC PNP, Tasteafstand 15 mm, quasibündig einbaubar, IP 65 / IP 67 / IP 69K, Omgivelsestemperatur -25...80 °C, PUR-kabel

Accessories · Mounting accessories

E10077 - spændebøjle
E11049 - spændebøjle, Omgivelsestemperatur -25...85 °C
E10737 - fastgørelsesvinkel
E11033 - indbygningsadapter, 8 bar, Omgivelsestemperatur -25...80 °C

Accessories · IO-Link

E10077 - spændebøjle
E11049 - spændebøjle, Omgivelsestemperatur -25...85 °C
E10737 - fastgørelsesvinkel
E11033 - indbygningsadapter, 8 bar, Omgivelsestemperatur -25...80 °C
E10076 - spændebøjle
E11036 - indbygningsadapter, 8 bar, Omgivelsestemperatur -25...110 °C
E43900 - indbygningsadapter, 8 bar, Omgivelsestemperatur -25...80 °C
E43904 - indbygningsadapter, 8 bar, Omgivelsestemperatur -25...80 °C

Nyheds-Bulletin