Decentralised display, preprocessing and conversion of analogue signals

Decentralised display, preprocessing and conversion of analogue signals

Pulse evaluation systems

  • Mini display to monitor values
  • Clearly visible display with red/green colour change
  • Compact design with protection rating IP 67
  • Parameter setting via IO-Link
  • Conversion of analogue measured values to an IO-Link communication
Analogue signals at a glance
The compact connector unit is simply inserted in the connection cable of analogue sensors (4...20 mA). It displays the measured values locally. The user can set a switch point or limit at which the transistor output switches. A colour change (red /green) of the display indicates this unmistakably. Critical process states or operational problems are reliably signalled.

Converter for Industry 4.0
A special feature is the signal conversion: The threshold display converts analogue signals to digital IO-Link signals. Today they are required in almost any modern industrial environment and for Industry 4.0 applications.

Threshold-Display

DP2200 - Threshold-Display, Dezentrale Anzeige, Vorverarbeitung und Konvertierung von 4...20 mA Analogsignalen, 4...20 mA Analogeingang, transistorudgang, IO-Link-Schnittstelle, 4-cifret alfanumerisk display / vekselvis (rød og grøn), Umwandlung von analogen Messwerten in eine IO-Link-Kommunikation, IP 67, Omgivelsestemperatur -25...60 °C

Accessories

E89208 - Montageclip,
E30390 - USB IO-Link Master, zum Parametrieren und Analysieren von Geräten, Unterstützte Kommunikationsprotokolle: IO-Link (4.8, 38.4 und 230 kBit/s), für Betrieb mit FDT-Rahmensoftware „ifm Container“ oder Software "LINERECORDER SENSOR", IP 20, Omgivelsestemperatur -25...45 °C
QA0001 - LINERECORDER SENSOR, Version 4.2, Software zur On- und Offline-Parametrierung von ifm IO-Link-Sensoren mittels USB Adapter, Anwendung über USB Anschlusskabel (Treiber werden mitgeliefert): IO-Link Interface E30396 oder IO-Link Master E30390 (jeweiliges Datenblatt beachten), IODD Import und Update von der ifm Hompage