Augmented reality: mobile 3D smart camera with overlay function

Augmented reality: mobile 3D smart camera with overlay function

Camera systems for mobile machines

  • 3D sensor system with integrated 2D camera and overlay function
  • Indication of warnings and obstacles in the live view
  • Signal processing in the sensor, no external process unit required
  • Easy adjustment via ifm Vision Assistant
Augmented reality
The 3D smart camera is the first 3D sensor system with integrated 2D camera. The video image is displayed with real-time graphics, symbols or texts. They are either triggered by the integrated driver assistance system or by the machine controller via CAN. Thus, the user can always see all relevant warnings or other relevant details in the camera image.

Integrated assistance system
In addition to the 3D and 2D image sensor a complete evaluation system is integrated in the sensor system. This system provides an independent assistance system for collision avoidance for the user. Set-up only requires just a few steps using the ifm Vision Assistant PC software. In addition to the analogue video output the smart camera also features a CAN and Ethernet UDP interface. The system can use this interface to supply warnings in critical situations autonomously.

PMD 3D sensor · Type O3M · M12 connector

O3M251 - 3D Sensor für mobile Anwendungen, CAN-Ausgang Öffnungswinkel 2D: 90°, 3D: 70° x 23° (horizontal x vertikal) Bildauflösung 2D: 640 x 480 Pixel, 3D: 64 x 16 Pixel PMD 3D ToF (Time of Flight) Kamera zur Ausgabe von 3D-Bilddaten, IP 67, Omgivelsestemperatur -40...85 °C, M12 stikforbindelse

Connection technology

E3M120 - Jumperkabel, med stik, Verbindung zwischen Mobile 3D Kamera / Sensor und Beleuchtungseinheit, IP 67, Omgivelsestemperatur -40...105 °C, TPU-kabel
E3M121 - Jumperkabel, med stik, Verbindung zwischen Mobile 3D Kamera / Sensor und Beleuchtungseinheit, IP 67, Omgivelsestemperatur -40...105 °C, TPU-kabel
E3M122 - Jumperkabel, med stik, Verbindung zwischen Mobile 3D Kamera / Sensor und Beleuchtungseinheit, IP 67, Omgivelsestemperatur -40...105 °C, TPU-kabel
E3M123 - Jumperkabel, med stik, Verbindung zwischen Mobile 3D Kamera / Sensor und Beleuchtungseinheit, IP 67, Omgivelsestemperatur -40...105 °C, TPU-kabel
E3M151 - Jumperkabel, med stik, Für Mobile 3D Smart Sensor mit analogem Videoausgang PAL, IP 67 / IP 69K, Omgivelsestemperatur -40...80 °C, TPU-kabel
E3M152 - Jumperkabel, med stik, Für Mobile 3D Smart Sensor mit analogem Videoausgang PAL, IP 67 / IP 69K, Omgivelsestemperatur -40...80 °C, TPU-kabel
E3M153 - Jumperkabel, med stik, Für Mobile 3D Smart Sensor mit analogem Videoausgang PAL, IP 67 / IP 69K, Omgivelsestemperatur -40...80 °C, TPU-kabel
E3M154 - Jumperkabel, med stik, Für Mobile 3D Smart Sensor mit analogem Videoausgang PAL, IP 67 / IP 69K, Omgivelsestemperatur -40...80 °C, TPU-kabel
E3M159 - forlængerkabel, med stik, Für Mobile 3D Smart Sensor mit analogem Videoausgang PAL, IP 67 / IP 69K, Omgivelsestemperatur -40...80 °C, TPU-kabel
E3M160 - Hunstik, M12 stikforbindelse, Forgyldte kontakter, Für Mobile 3D Smart Sensor mit analogem Videoausgang PAL, Zum Anschluss eines Videograbbers, Omgivelsestemperatur 0...50 °C, PUR-kabel
E3M131 - Hunstik, M12 stikforbindelse, Forgyldte kontakter, Spannungsversorgung für Beleuchtungseinheit, IP 68, Omgivelsestemperatur -40...85 °C, PUR-kabel
E3M132 - Hunstik, M12 stikforbindelse, Forgyldte kontakter, Spannungsversorgung für Beleuchtungseinheit, IP 68, Omgivelsestemperatur -40...85 °C, PUR-kabel
E3M133 - Hunstik, M12 stikforbindelse, Forgyldte kontakter, Spannungsversorgung für Beleuchtungseinheit, IP 68, Omgivelsestemperatur -40...85 °C, PUR-kabel
E11898 - Jumperkabel, lige / lige, Ethernet, Krydset patchkabel, IP 67 / IP 42, Omgivelsestemperatur -25...70 °C, 2 m PVC-kabel
E12204 - Jumperkabel, lige / lige, Ethernet, IP 67 / IP 42, Omgivelsestemperatur -25...70 °C, 10 m PVC-kabel afskærmet, skærm er ikke tilsluttet stikket
E12205 - Jumperkabel, lige / lige, Ethernet, IP 67 / IP 42, Omgivelsestemperatur -25...70 °C, 20 m PVC-kabel
E11593 - Jumperkabel, lige / lige, Halogenfri, Forgyldte kontakter, IP 68, Omgivelsestemperatur -25...80 °C, 2 m PUR-kabel afskærmet
E11594 - Jumperkabel, lige / lige, Halogenfri, Forgyldte kontakter, IP 68, Omgivelsestemperatur -25...80 °C, 5 m PUR-kabel afskærmet
E11595 - Jumperkabel, lige / lige, Halogenfri, Forgyldte kontakter, IP 68, Omgivelsestemperatur -25...80 °C, 10 m PUR-kabel afskærmet

Accessories

O3M950 - IR-Beleuchtungseinheit, Geräteschnittstellen: MCI, Öffnungswinkel 70° x 23° (horizontal x vertikal), IR-Beleuchtungseinheit zum Betrieb von O3M15x und O3M25x, IP 67, Omgivelsestemperatur -40...85 °C, M12 stikforbindelse
EC2112 - CANfox, CAN/RS232-USB Interface, programmering og diagnose af CAN-systemer, 5 V DC (via USB-interface)
EC2114 - Programmierkabel-Set, für CAN-Interface CANfox, Kabel BasicController: DIN-hanstik, 6-polig / Standard Timer Kontakt-hus, 6-polet, Kabel BasicDisplay: DIN-Stecker, 6-polig / M12-Buchse, 5-polig, CAN-interface, Spannungsversorgung über Einzeladern mit Aderendhülsen, Ledningslængde 1 m, PVC-kabel
E3D300 - driftssoftware, O3Mxxx, O3D3xx
E3M100 - Monteringsæt, U-förmige Halterung mit Einstellmöglichkeit
E3M102 - Monteringsæt, U-förmige Halterung mit Einstellmöglichkeit
E3M101 - Wetterschutzhaube