Product Lines
Position sensors | |
![]() | For non-contact position sensing: an extensive variety of inductive, capacitive, magnetic and photoelectric sensors. Click here for the product overview: Position sensors |
Sensors for motion control | |
![]() | Detection of movement - from encoders, rotational speed detection through to pulse evaluation. Click here for the product overview: Sensors for motion control |
Vision sensors | |
![]() | Vision sensors for industrial applications - both in 2D and in 3D. Complete with integrated evaluation in a compact housing. Click here for the product overview: Vision sensors |
Safety technology | |
![]() | Safety sensors and relays approved with certifications up to the highest safety levels such as category 4 to EN 954-1, EN ISO 13849 - 1 / PL e and SIL 3 to IEC 61508. Click here for the product overview: Safety technology |
Process sensors | |
![]() | Pressure, flow, temperature and level sensors for different media. Plus signal evaluation and valve monitoring. Click here for the product overview: Process sensors |
Industrial networks | |
![]() | One-stop shop for AS-i: as well as masters / gateways and I/O modules ifm electronic offers the full range of components for AS-i plant control. Click here for the product overview: Industrial networks |
Identification systems | |
![]() | RFID systems for production and conveying technology as well as identification of workpiece carriers and products. Photoelectric multicode reader for 1D bar codes and 2D codes. Click here for the product overview: Identification systems |
Machine condition monitoring | |
![]() | Real-time maintenance - the key to condition-based maintenance. Machine and plant diagnosis by monitoring vibration and other process features. Click here for the product overview: Machine condition monitoring |
Systems for mobile machines | |
![]() | For use in harsh environments: the control system ecomatmobile for mobile machines. Click here for the product overview: Systems for mobile machines |
Wiring technology | |
![]() | For reliable connection: industrially compatible connectors for various application areas. From M8, M12, M18 through to valve plugs. Click here for the product overview: Wiring technology |
Accessories | |
![]() | Little things that make a difference: adapters, brackets, fittings and, not least, power supplies are indispensable for an efficient installation. Click here for the product overview: Accessories |