Sensor for Data Matrix code reading - O2 series Data Matrix Code (DMC) reader

  • Reading of Data Matrix codes in accordance with ECC200.
  • Code quality is graded in accordance with ISO/IEC 15415 standard.
  • Very small housing for flexible use.
  • Simple, menu-guided parameter setting.
  • Integrated lighting.
  • Excellent reading reliability even with soiled or damaged codes.

TypeDimensionsMin. field of view sizeMax. field of view sizereadingsMax. motion speedProcess-interfaceOperating voltageSupply CurrentPart no.Add to CartAdd to Favorites
[mm] [mm] [1/s] [m/s][V] [mA]
Multicode Reader • CMOS image sensor B/W, VGA resolution 640 x 480 • red light (625 nm), segmented in 4 areas , (can be activated individually via the PC operating program)
60 x 42 x 53,520 x 1468 x 50≤ 20≤ 7Ethernet TCP/IP, EtherNet/IP, RS-23224 DC ± 10 %< 300O2I100
60 x 42 x 53,546 x 32140 x 100≤ 20≤ 7Ethernet TCP/IP, EtherNet/IP, RS-23224 DC ± 10 %< 300O2I102
60 x 42 x 5915 x 11400 x 300≤ 20≤ 7Ethernet TCP/IP, EtherNet/IP, RS-23224 DC ± 10 %< 300O2I104
Multicode Reader • CMOS image sensor B/W, VGA resolution 640 x 480 • infrared (850 nm), segmented in 4 areas , (can be activated individually via the PC operating program)
60 x 42 x 53,520 x 1468 x 50≤ 20≤ 7Ethernet TCP/IP, EtherNet/IP, RS-23224 DC ± 10 %< 300O2I101
60 x 42 x 53,546 x 32140 x 100≤ 20≤ 7Ethernet TCP/IP, EtherNet/IP, RS-23224 DC ± 10 %< 300O2I103
60 x 42 x 5915 x 11400 x 300≤ 20≤ 7Ethernet TCP/IP, EtherNet/IP, RS-23224 DC ± 10 %< 300O2I105

Quick Disconnect Connectors
TypeDesigncontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
LengthConnectionPart no.Add to CartAdd to Favorites
[V] [A][°C] [m]
M12 connector
straight
8 / 730 AC / 36 DC-25...80IP 68- / - 2PUR cableE11950
M12 connector
straight
8 / 730 AC / 36 DC-25...80IP 68- / - 5PUR cableE11807
M12 connector
angled
8 / 730 AC / 36 DC-25...80IP 67- / - 2PUR cableE11231
M12 connector
angled
8 / 730 AC / 36 DC-25...80IP 67- / - 5PUR cableE11232
M12 plug / RJ45 plug
straight / straight
4 / 8-25...70IP 67 /
IP 42
- / - 2PVC cableE11898
M12 plug / RJ45 plug
straight / straight
4 / 8-25...70IP 67 /
IP 42
- / - 5PUR cableE18422
M12 plug / RJ45 plug
straight / straight
4 / 8-25...70IP 67 /
IP 42
- / -10PUR cableE18423
   
Mounting accessories
TypeDesignationMaterialPart no.Add to CartAdd to Favorites
Mounting sets and -components
U60042Accessories, SET E2D110 + E20938U60042
U60043Accessories, SET E2D110 + E20938 + E20951U60043
Illumination unit
Illumination unit Spotlight 42 x 42 red, transmitter red light 630 nm aluminum  O2D909
Lens cover, diffuser, plastic
Lens cover, diffuser, plastic O2D / O2Ihousing: diecast zinc black /
 lens: PMMA  
E21165
Lens cover, protective plastic, for food industry
Lens cover, protective plastic, for food industry O2D / O2Ihousing: diecast zinc black /
 lens: PMMA  
E21166