Condition monitoring sensors - Vibration monitoring sensors

  • VK uses two easy setup dials adjust the maximum RMS velocity setpoint and false trip time delay
  • VK combines both alarm switching function and trending transmitter function in one small package
  • VT requires no setup -- provides a trending transmitter out of the box!
  • Monitoring is in accordance with the ISO 10816 vibration standard (frequency range 10...1000Hz)
  • Easy-to-use setup guide makes implementation simple -- no software is required for configuration

TypeMeasuring rangeOperating voltageSupply CurrentMax. Load CurrentPart no.Add to CartAdd to Favorites
[V] [mA] [mA] [mA]
Diagnostic systems • Vibration monitor Vrms to DIN ISO 10816
switch point RMS 0...25 mm/s ; switch point delay time 1...60 s18...32 DC50500VKV021
switch point RMS 0...50 mm/s ; switch point delay time 1...60 s18...32 DC50500VKV022
Diagnostic systems • Vibration transmitter Vrms to ISO 10816 • DC
0...259,6...32 DCVTV122

Quick Disconnect Connectors
TypeDesigncontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
LengthConnectionPart no.Add to CartAdd to Favorites
[V] [A][°C] [m]
M12 connector
straight
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 2PUR cableEVC001
M12 connector
straight
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVC002
M12 connector
straight
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / -10PUR cableEVC003
M12 connector
angled
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 2PUR cableEVC004
M12 connector
angled
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVC005
M12 connector
angled
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / -10PUR cableEVC006
   
Mounting accessories
TypeDesignationPart no.Add to CartAdd to Cart
Accessories
UW0004Magnetic mounting base for temporary mounting, flat surfaceUW0004
octavis mounting adhesiveF90037
octavis mounting baseF90042
octavis mounting magnetF90043
TypeDesignationMaterialPart no.Add to CartAdd to Favorites
Protective devices
Protective cover, with lead seal option , for pressure sensors type PK, for temperature sensors type TK, for vibration sensors type VK PP (polypropylene) transparent E30094