Condition monitoring sensors - Multiplex vibration monitoring system for predictive maintenance

  • Multiplex vibration monitor supports up to 4 separate monitoring channels
  • Provides permanent machine protection on-line in real time
  • Ethernet interface enables remote access and data transfer
  • Integrated memory stores time-stamped vibration trend history
  • OPC server software available for integration with high level controls systems
  • Easy to use configuration software
  • Digital and analog alarm output

TypeMeasuring rangeFrequency rangeSpectral resolutionSpeed rangeMinimum measuring timeOperating voltageSupply CurrentPart no.Add to CartAdd to Favorites
[g] [Hz] [Hz][U/min] [s][V] [mA]
Diagnostic systems •
24 DC ± 20 % )100VSE002
24 DC ± 20 %100VSE100
Diagnostic systems • Vibration detection up to ± 25 g
± 250...60009 DC15VSA001
± 250...100009 DC15VSA002
Diagnostic systems • Vibration detection up to ± 17,5 g
± 17,50...100009 DC15VSA003

Quick Disconnect Connectors
TypeDesigncontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
LengthConnectionPart no.Add to CartAdd to Favorites
[V] [A][°C] [m]
M12 connector
straight
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 2PUR cableEVC001
M12 connector
straight
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVC002
M12 connector
straight
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / -10PUR cableEVC003
M12 connector
angled
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 2PUR cableEVC004
M12 connector
angled
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVC005
M12 connector
angled
5 / 4250 AC / 300 DC4-25...90 *)IP 67 /
IP 68 /
IP 69K
- / -10PUR cableEVC006
 
Mounting accessories
TypeDesignationPart no.Add to CartAdd to Cart
Diagnostic systems
Parameterization software for VSExxxVES003
TypeDesignationDesignsuitable forPack quantityPart no.Add to CartAdd to Favorites
[piece]
Jumper
Jumper ifm electronic straight / straightEthernet, Cross-over patch cableFor order No. E21140, VSE002, VSE1001EC2080
 
Mounting accessories
TypeDesignationPart no.Add to CartAdd to Cart
Accessories
octavis mounting adhesiveF90037
octavis mounting baseF90042
octavis mounting magnetF90043
octavis OPC serverE30114