Pressure and vacuum sensors and transmitters - PG Series Pressure Transmitters with Gauge Display - DC analog and switching outputs

  • 3-in-1 unit: Transmitter and switch with the advantages of a gauge display
  • Gauge display indicates the current operating pressure relative to the overall range
  • Pointer does not require damping liquid and is driven by an integrated stepper motor
  • Sensor can be configured in less than 5 minutes using two optical pushbuttons
  • Display can be rotated 350 degrees for optimal visibility

TypeMeasuring rangePermissible overl. pressureBursting pressure min.Setting range
switching output
In steps ofScaleable analog start pointScaleable analog end pointPart no.Add to CartAdd to Favorites
[psi] [psi] [psi] [psi] [psi] [psi] [psi]
Type PG27 • Electronic pressure sensor with analog display G1 / Aseptoflex Vario • Output: 1 x normally open / closed programmable + 1 x analogue (4...20 / 20...4 mA, scalable)
-14,5...14,5145435-14,50...23,200,02-14,50...15,96-7,26...23,20PG2799
-2,0...40,15 [inH2O]1605 [inH2O]12043 [inH2O]-2,05...64,25 [inH2O]0,05 [inH2O]-2,00...54,20 [inH2O]8,05...64,25 [inH2O]PG2789
-5,0...100,4 [inH2O]4014 [inH2O]12043 [inH2O]-5,0...160,6 [inH2O]0,1 [inH2O]-5,0...135,5 [inH2O]20,1...160,6 [inH2O]PG2798
-0,73...14,5145435-0,73...23,210,01-0,73...19,582,90...23,21PG2797
-1,8...36,27290725-1,80...58,020,03-1,80...48,877,26...58,02PG2796
-14,50...58,004351450-14,50...92,800,05-14,50...78,300,00...92,80PG2795
-14,5...145,07252175-14,5...232,00,1-14,5...195,721,8..232,0PG2794
-14,4...362,714505070-14,4...580,20,3-14,4...489,675,9...580,2PG2793

Quick Disconnect Connectors
TypeDesigncontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
LengthConnectionPart no.Add to CartAdd to Favorites
[V] [A][°C] [m]
M12 connector
straight
5 / 4250 AC / 300 DC4-25...100 *)IP 67 /
IP 68 /
IP 69K
- / - 5PVC cableEVT001
M12 connector
straight
5 / 4250 AC / 300 DC4-25...100 *)IP 67 /
IP 68 /
IP 69K
- / -10PVC cableEVT002
M12 connector
angled
5 / 4250 AC / 300 DC4-25...100 *)IP 67 /
IP 68 /
IP 69K
- / - 5PVC cableEVT004
M12 connector
angled
5 / 4250 AC / 300 DC4-25...100 *)IP 67 /
IP 68 /
IP 69K
- / -10PVC cableEVT005
M12 connector
straight
5 / 4300 AC/DC-20...105IP 68- / - 5PVC cableE18109
M12 connector
straight
5 / 4300 AC/DC-20...105IP 68- / -10PVC cableE18110
M12 connector
angled
5 / 4300 AC/DC-20...105IP 68- / - 5PVC cableE18112
M12 connector
angled
5 / 4300 AC/DC-20...105IP 68- / -10PVC cableE18113
 
Mounting accessories
TypeDesignationMaterialPart no.Add to CartAdd to Favorites
Mounting accessories
Aseptoflex Vario adapter, Clamp , 2", ISO 2852, for units with Aseptoflex Vario adapter, Sealing by sealing ring stainless steel 316L / 1.4435  E33209
Welding adapter, for units with Aseptoflex Vario adapter, Sealing by sealing ring, Ø 50 mm stainless steel 316L / 1.4435  E30130
Aseptoflex Vario adapter, Clamp , 1-1.5", ISO 2852, for units with Aseptoflex Vario adapter, Sealing by sealing ring stainless steel 316L / 1.4435  E33208
O-ring, 24 x 2 FKM FDA compliant E30123
Sealing ring for Aseptoflex Vario adapter PEEK FDA compliant E30124