Pressure and vacuum sensors and transmitters - PI27 Series Pressure Transmitters - DC analog and switching outputs |
- 316 stainless steel housing designed for sanitary applications such as tank level and line pressure
- Completely-welded housing prevents seepage from cleaning agents and withstands washdown conditions
- Programmable switching and analog outputs with 4-digit numeric pressure indication
- ifm’s Aseptoflex adapters feature PEEK and Viton sealing for food and beverage applications
- Sensor line is authorized to display the 3A symbol

| |
| Type | Measuring range | Permissible overl. pressure | Bursting pressure min. | Switch-on point range | Switch-off point range | In steps of | Operating voltage | Part no. | Add to Cart | Add to Favorites |
|---|
| [psi] | [psi] | [psi] | [psi] | [psi] | [psi] | [V] | | | |
|---|
Type PI27 Combined pressure sensor G1 / Aseptoflex Vario Output: 2x programmable or 1x programmable + 4...20 (20...4) mA analog |  | -14,5...14,5 | 145 | 435 | -14,45...14,50 | -14,50...14,45 | 0,05 | 20...32 DC 18...32 DC (3L) | PI2799 |  |  |
| -2,00...40,16 [inH2O] | 1606 [inH2O] | 12044 [inH2O] | -1,92...40,16 [inH2O] | -2,00...40,08 [inH2O] | 0,04 [inH2O] | 20...32 DC 18...32 DC (3L) | PI2789 |  |  |
| -5,0...100,4 [inH2O] | 4015 [inH2O] | 12044 [inH2O] | -4,8...100,4 [inH2O] | -5,0...100,2 [inH2O] | 0,1 [inH2O] | 20...32 DC 18...32 DC (3L) | PI2798 |  |  |
| -0,73...14,50 | 145 | 435 | -0,70...14,50 | -0,73...14,47 | 0,01 | 20...32 DC 18...32 DC (3L) | PI2797 |  |  |
| -1,8...36,27 | 290 | 725 | -1,74...36,27 | -1,80...36,21 | 0,03 | 20...32 DC 18...32 DC (3L) | PI2796 |  |  |
| -14,50...58,00 | 435 | 1450 | -14,35...58,00 | -14,50...57,85 | 0,05 | 20...32 DC 18...32 DC (3L) | PI2795 |  |  |
| -14,5...145,0 | 725 | 2175 | -14,2...145,0 | -14,5...144,7 | 0,1 | 20...32 DC 18...32 DC (3L) | PI2794 |  |  |
| -14,4...362,7 | 1450 | 5070 | -13,8...362,7 | -14,4...362,1 | 0,3 | 20...32 DC 18...32 DC (3L) | PI2793 |  |  |
Quick Disconnect Connectors
| Type | Design | contact pins | Operating voltage | Max. Load Current | Operating temperature | Protection | Function display power/switching status | Length | Connection | Part no. | Add to Cart | Add to Favorites |
|---|
| | | [V] | [A] | [°C] | | | [m] | | | | |
|---|
 | M12 connector straight | 5 / 4 | 250 AC / 300 DC | 4 | -25...100 *) | IP 67 / IP 68 / IP 69K | - / - | 5 | PVC cable | EVT001 |  |  |
M12 connector straight | 5 / 4 | 250 AC / 300 DC | 4 | -25...100 *) | IP 67 / IP 68 / IP 69K | - / - | 10 | PVC cable | EVT002 |  |  |
 | M12 connector angled | 5 / 4 | 250 AC / 300 DC | 4 | -25...100 *) | IP 67 / IP 68 / IP 69K | - / - | 5 | PVC cable | EVT004 |  |  |
M12 connector angled | 5 / 4 | 250 AC / 300 DC | 4 | -25...100 *) | IP 67 / IP 68 / IP 69K | - / - | 10 | PVC cable | EVT005 |  |  |
 | M12 connector straight | 5 / 4 | 300 AC/DC | | -20...105 | IP 68 | - / - | 5 | PVC cable | E18109 |  |  |
M12 connector straight | 5 / 4 | 300 AC/DC | | -20...105 | IP 68 | - / - | 10 | PVC cable | E18110 |  |  |
 | M12 connector angled | 5 / 4 | 300 AC/DC | | -20...105 | IP 68 | - / - | 5 | PVC cable | E18112 |  |  |
M12 connector angled | 5 / 4 | 300 AC/DC | | -20...105 | IP 68 | - / - | 10 | PVC cable | E18113 |  |  |
Mounting accessories| Type | Designation | Material | Part no. | Add to Cart | Add to Favorites |
|---|
| | | | | |
|---|
| Mounting accessories |  | Aseptoflex Vario adapter, Clamp , 2", ISO 2852, for units with Aseptoflex Vario adapter, Sealing by sealing ring | stainless steel 316L / 1.4435 | E33209 |  |  |
 | Welding adapter, for units with Aseptoflex Vario adapter, Sealing by sealing ring, Ø 50 mm | stainless steel 316L / 1.4435 | E30130 |  |  |
 | Aseptoflex Vario adapter, Clamp , 1-1.5", ISO 2852, for units with Aseptoflex Vario adapter, Sealing by sealing ring | stainless steel 316L / 1.4435 | E33208 |  |  |
 | O-ring, 24 x 2 | FKM FDA compliant | E30123 |  |  |
 | Sealing ring for Aseptoflex Vario adapter | PEEK FDA compliant | E30124 |  |  |
|
|