Pressure and vacuum sensors and transmitters - PQ Series Pneumatic Pressure Sensors - DC dual switching output

  • Compact pressure sensor for pneumatic applications
  • 2-color, 4-digit alpha-numeric display for visual indication of status
  • Simple pushbutton setup for configuration in less than 5 minutes
  • Two programmable switching outputs or one switching and one diagnostic output

TypeMeasuring rangePermissible overl. pressureBursting pressure min.Switch-on point rangeSwitch-off point rangeIn steps ofOperating voltagePart no.Add to CartAdd to Favorites
[psi] [psi] [psi] [psi] [psi] [psi][V]
Type PQ78 • Electronic pressure sensor G 1/8 I • Output: 2x programmable
-15...15290435-14...15-14...140,118...32 DC PQ7809
Type PQ08 • Electronic pressure sensor G 1/8 I • Output: 2x programmable
-15...15290435-14...15-14...140,118...32 DC PQ0809
Type PQ78 • Electronic pressure sensor G 1/8 I • Output: 2x programmable
-15...145290435-13...145-14...1440,718...32 DC PQ7834
Type PQ08 • Electronic pressure sensor G 1/8 I • Output: 2x programmable
-15...145290435-13...145-14...1440,718...32 DC PQ0834

Quick Disconnect Connectors
TypeDesigncontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
LengthConnectionPart no.Add to CartAdd to Favorites
[V] [A][°C] [m]
M8 connector
angled
450 AC / 60 DC3-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 2PUR cableEVC153
M8 connector
angled
450 AC / 60 DC3-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVC154
M8 connector
angled
450 AC / 60 DC3-25...90 *)IP 67 /
IP 68 /
IP 69K
- / -10PUR cableEVC155
M8 connector
straight
450 AC / 60 DC3-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 2PUR cableEVC150
M8 connector
straight
450 AC / 60 DC3-25...90 *)IP 67 /
IP 68 /
IP 69K
- / - 5PUR cableEVC151
M8 connector
straight
450 AC / 60 DC3-25...90 *)IP 67 /
IP 68 /
IP 69K
- / -10PUR cableEVC152
   
Mounting accessories
TypeDesignationMaterialPart no.Add to CartAdd to Favorites
Mounting accessories
Push-in air fitting, for tube with Ø 8 mm, QS-G 1/8-8 steel  /
  PBT  /
  brass  /
  aluminum  
E30077
Push-in air fitting, for tube with Ø 6 mm, QS-G 1/8-6 steel  /
  PBT  /
  brass  /
  aluminum  
E30076
DIN rail clip V2A (1.4310)  E37340
Adapter, 1/8" NPT steel galvanised U60102