Datasheet:
ex. IG5905
Cart
800-441-8246
Home
Company
Products
Applications
Support
News
Contact
e-Shop
Product Catalog
Product Selector
Product Search
Top Sellers
Virtual Demos
Product Tips
ecomat
mobile
- efector 3D image sensor
3D sensor evaluates an object's shape, size and volume
Compact sensor uses reliable time-of-flight distance measurement
Integrated 64 x 48 pixel array projects 3072 points of reference
Sensor withstands harsh indoor and outdoor environments
Provides switching and analog outputs for application versatility
Watch Video
Type
Dimensions
Operating voltage
Supply Current
Parameter setting
Programming interface
Part no.
Add to Cart
Add to Favorites
[V]
[mA]
PMD 3D sensor
137 x 75 x 95
24 DC ± 10 %
2500
via 2 pushbuttons and 10-segment display or via PC / notebook with operating software
Ethernet; 10Base-T / 100Base-TX
O3D200
Quick Disconnect Connectors
Type
Design
contact pins
Operating voltage
Max. Load Current
Operating temperature
Protection
Function display
power/switching status
Length
Connection
Part no.
Add to Cart
Add to Favorites
[V]
[A]
[°C]
[m]
M12 connector
straight
8 / 7
30 AC / 36 DC
-25...80
IP 68
- / -
2
PUR cable
E11950
M12 connector
straight
8 / 7
30 AC / 36 DC
-25...80
IP 68
- / -
5
PUR cable
E11807
M12 connector
straight
8 / 7
30 AC / 36 DC
-25...80
IP 68
- / -
10
PUR cable
E11311
M12 connector
angled
8 / 7
30 AC / 36 DC
-25...80
IP 67
- / -
2
PUR cable
E11231
M12 connector
angled
8 / 7
30 AC / 36 DC
-25...80
IP 67
- / -
5
PUR cable
E11232
M12 connector
angled
8 / 7
30 AC / 36 DC
-25...80
IP 67
- / -
10
PUR cable
E11806
M12 plug / RJ45 plug
straight / straight
4 / 8
-25...70
IP 67 /
IP 42
- / -
2
PVC cable
E11898
M12 plug / RJ45 plug
straight / straight
4 / 8
-25...70
IP 67 /
IP 42
- / -
5
PUR cable
E18422
M12 plug / RJ45 plug
straight / straight
4 / 8
-25...70
IP 67 /
IP 42
- / -
10
PUR cable
E18423
Mounting accessories
Type
Designation
Material
Part no.
Add to Cart
Add to Favorites
Mounting sets and -components
Mounting set, Clamp mounting, O3D
fixture: stainless steel (304S15) /
clamp: stainless steel (316C)
E3D103
|
Home
|
Company
|
Products
|
Applications
|
Support
|
News
|
Contact
|
e-Shop
|
©1998-2012
ifm efector Canada inc.
- Canada -