Optical evaluation systems - efector dualis contour sensor

  • Ideal for inspection and error-proofing applications with regular and defined shapes and contours
  • Small and robust housing for use in industrial environments
  • Self-contained unit with CMOS image sensor, Digital Signal Processor and lighting
  • Easy-to-use Setup Wizard guides you step-by-step for simple installation
  • Provides reliable inspection testing throughout the production process

TypeDimensionsMax. field of view sizeDetection rateMax. motion speedOperating voltageSupply CurrentPart no.Add to CartAdd to Favorites
[mm] [mm] [Hz] [m/s][V] [mA]
60 x 42 x 59 400 x 300 mm20124 DC ±10%< 300O2D224
Max. field of view size: 640 x 480 mm •
60 x 42 x 53,5 640 x 480 mm20124 DC ±10%< 300O2D220
60 x 42 x 53,5 1280 x 960 mm20124 DC ±10%< 300O2D222
60 x 42 x 59 400 x 300 mm20124 DC ±10%< 300O2D225
Max. field of view size: 640 x 480 mm •
60 x 42 x 53,5 640 x 480 mm20124 DC ±10%< 300O2D227
60 x 42 x 53,5 1280 x 960 mm20124 DC ±10%< 300O2D229

Quick Disconnect Connectors
TypeDesigncontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
LengthConnectionPart no.Add to CartAdd to Favorites
[V] [A][°C] [m]
M12 connector
straight
8 / 730 AC / 36 DC-25...80IP 68- / - 2PUR cableE11950
M12 connector
straight
8 / 730 AC / 36 DC-25...80IP 68- / - 5PUR cableE11807
M12 connector
straight
8125 AC/DC4 (40 °C)-25...100IP 68- / -wireableE18165
M12 connector
angled
8 / 730 AC / 36 DC-25...80IP 67- / - 2PUR cableE11231
M12 connector
angled
8 / 730 AC / 36 DC-25...80IP 67- / - 5PUR cableE11232
M12 connector
straight
8125 AC/DC4 (40 °C)-25...100IP 68- / -wireableE18343
M12 plug / RJ45 plug
straight / straight
4 / 8-25...70IP 67 /
IP 42
- / - 2PVC cableE11898
M12 plug / RJ45 plug
straight / straight
4 / 8-25...70IP 67 /
IP 42
- / - 5PUR cableE18422
M12 plug / RJ45 plug
straight / straight
4 / 8-25...70IP 67 /
IP 42
- / -10PUR cableE18423
   
Mounting accessories
TypeDesignationMaterialPart no.Add to CartAdd to Favorites
Mounting sets and -components
U60042Accessories, SET E2D110 + E20938U60042
U60043Accessories, SET E2D110 + E20938 + E20951U60043
Mounting set, Clamp mounting, Backlight 25 x 25 mmMounting plate stainless steel (303S22)  /
 clamp: high-grade stainless steel  
U20320
Mounting set, Clamp mounting, Backlight 50 x 50 mmMounting plate stainless steel (303S22)  /
 clamp: high-grade stainless steel  
U20321
Mounting set, Clamp mounting, Backlight 100 x 100 mmMounting plate stainless steel (303S22)  /
 clamp: high-grade stainless steel  
U20322
Illumination unit
Illumination unit Spotlight 42 x 42 red, transmitter red light 630 nm aluminum  O2D909
Illumination unit Backlight 25 x 25 IR/0,15m/US, Illuminated area:25 x 25 mm transmitter infrared 880 nm aluminum  O2D906
Illumination unit Backlight 50 x 50 IR/0,15m/US, Illuminated area: 50 x 50 mm transmitter infrared 880 nm aluminum  O2D907
Illumination unit Backlight 100 x 100 IR/0,15m/US, Illuminated area: 100 x 100 mm transmitter infrared 880 nm aluminum  O2D908
Lens cover, diffuser, plastic
Lens cover, diffuser, plastic O2D / O2Ihousing: diecast zinc black /
 lens: PMMA  
E21165
Lens cover, protective glass
Lens cover, protective glass O2D / O2Ihousing: diecast zinc black /
 lens: float glass  
E21168
Lens cover, protective plastic, for food industry
Lens cover, protective plastic, for food industry O2D / O2Ihousing: diecast zinc black /
 lens: PMMA  
E21166