Photoelectric sensors - Rectangular housing - O7 Series - 3-wire DC plastic housing, Pico connector |
- Visible red light for easy alignment and setup
- Ideal for position detection in part feeding and material handling applications
- Small light spot and narrow light cone for detecting small objects
- Diffuse reflection, retro-reflective and thru-beam sensors with fixed sensing ranges for quick set-up
- Diffuse reflective sensors with precise background suppression

| |
| Operating principle | Connection | Output function | Switching frequency | Spot Ø at max. range | Housing material | Lens material | Operating voltage | Max. Load Current | Supply Current | Voltage drop | Part no. | Add to Cart | Add to Favorites |
|---|
| | | [Hz] | [mm] | | | [V] | [mA] | [mA] | [V] | | | |
|---|
| Diffuse reflection sensor range: 0,001...0,03 m red light Background suppression |  | PUR cable | L.O. PNP | 750 | 2,5 | PA | PMMA | 10...30 DC | 100 | 20 | 2,5 | O7H200 |  |  |
| PUR cable | D.O. PNP | 750 | 2,5 | PA | PMMA | 10...30 DC | 100 | 20 | 2,5 | O7H201 |  |  |
| PUR cable | L.O. NPN | 750 | 2,5 | PA | PMMA | 10...30 DC | 100 | 20 | 2,5 | O7H206 |  |  |
| PUR cable | D.O. NPN | 750 | 2,5 | PA | PMMA | 10...30 DC | 100 | 20 | 2,5 | O7H207 |  |  |
| Diffuse reflection sensor range: 0...0,05 m red light Background suppression |  | PUR cable | L.O. PNP | 750 | 2,5 | PA | PMMA | 10...30 DC | 100 | 20 | 2,5 | O7H202 |  |  |
| PUR cable | D.O. PNP | 750 | 2,5 | PA | PMMA | 10...30 DC | 100 | 20 | 2,5 | O7H203 |  |  |
| PUR cable | L.O. NPN | 750 | 2,5 | PA | PMMA | 10...30 DC | 100 | 20 | 2,5 | O7H208 |  |  |
| PUR cable | D.O. NPN | 750 | 2,5 | PA | PMMA | 10...30 DC | 100 | 20 | 2,5 | O7H209 |  |  |
| Diffuse reflection sensor range: 0...0,1 m red light Background suppression |  | PUR cable | L.O. PNP | 750 | 7 | PA | PMMA | 10...30 DC | 100 | 20 | 2,5 | O7H204 |  |  |
| PUR cable | D.O. PNP | 750 | 7 | PA | PMMA | 10...30 DC | 100 | 20 | 2,5 | O7H205 |  |  |
| PUR cable | L.O. NPN | 750 | 7 | PA | PMMA | 10...30 DC | 100 | 20 | 2,5 | O7H210 |  |  |
| PUR cable | D.O. NPN | 750 | 7 | PA | PMMA | 10...30 DC | 100 | 20 | 2,5 | O7H211 |  |  |
Quick Disconnect Connectors
| Type | Design | contact pins | Operating voltage | Max. Load Current | Operating temperature | Protection | Function display power/switching status | Length | Connection | Part no. | Add to Cart | Add to Favorites |
|---|
| | | [V] | [A] | [°C] | | | [m] | | | | |
|---|
 | M8 connector straight | 3 | 50 AC / 60 DC | 3 | -25...90 *) | IP 67 / IP 68 / IP 69K | - / - | 2 | PUR cable | EVC141 |  |  |
M8 connector straight | 3 | 50 AC / 60 DC | 3 | -25...90 *) | IP 67 / IP 68 / IP 69K | - / - | 5 | PUR cable | EVC142 |  |  |
M8 connector straight | 3 | 50 AC / 60 DC | 3 | -25...90 *) | IP 67 / IP 68 / IP 69K | - / - | 10 | PUR cable | EVC143 |  |  |
 | M8 connector angled | 3 | 50 AC / 60 DC | 3 | -25...90 *) | IP 67 / IP 68 / IP 69K | - / - | 2 | PUR cable | EVC144 |  |  |
M8 connector angled | 3 | 50 AC / 60 DC | 3 | -25...90 *) | IP 67 / IP 68 / IP 69K | - / - | 5 | PUR cable | EVC145 |  |  |
M8 connector angled | 3 | 50 AC / 60 DC | 3 | -25...90 *) | IP 67 / IP 68 / IP 69K | - / - | 10 | PUR cable | EVC146 |  |  |
Mounting accessories| Type | Designation | Material | Part no. | Add to Cart | Add to Favorites |
|---|
| | | | | |
|---|
| Mounting sets and -components |  | mounting rod straight Ø 10 / M8, L= 150mm | stainless steel 316Ti / 1.4571 | E21081 |  |  |
 | Mounting set, Clamp mounting, O7 | fixture: stainless steel / clamp: stainless steel / screw stainless steel / Nut: stainless steel | E21237 |  |  |
 | Mounting set, Free-standing mounting, O7 | fixture: stainless steel / screws: stainless steel | E21238 |  |  |
 | Mounting set, Free-standing mounting, with fine adjustment, O7 | fixture: stainless steel / Spring spring steel / screws: stainless steel | E21239 |  |  |
 | Mounting set, ball joint, O7 | fixture: diecast zinc / mounting base diecast zinc / screws: stainless steel | E21240 |  |  |
| Type | Designation | Material | Part no. | Add to Cart | Add to Favorites |
|---|
| | | | | |
|---|
| Mounting set |  | Mounting set for reflector Ø 50 mm | fixture: stainless steel 316Ti / 1.4571 / clamp: diecast zinc | E20997 |  |  |
 | Mounting set for reflector | fixture: stainless steel 316Ti / 1.4571 / clamp: diecast zinc | E20999 |  |  |
| Prismatic reflector |  | Prismatic reflector Ø 25 mm round fixing by screw for red light and infrared light retro-reflective sensors | plastics | E20953 |  |  |
 | Prismatic reflector Ø 50 mm round fixing by screw for red light and infrared light retro-reflective sensors | plastics | E20956 |  |  |
|
|