Inductive sensors - Relays for safety applications
Multifunctional safety relay is compatible with a variety of devices including switches, light curtains, e-stops and two-hand controls
Meets requirements of Category 4 to EN 954-1 and SIL 3 to IEC 61508
A variety of safety outputs are available
Solid-state auxilliary non-safety output for feedback to PLC
Selectable manual or automatic reset
Space saving 22.5mm wide housing
Type
Designation
Part no.
Add to Cart
Add to Favorites
Safety relay
Safety relay Terminal block Phoenix Contact MSTBO, For the connection of electronic and mechanical fail-safe sensors/switches and for use as two-hand control
Safety relay Terminal block Phoenix Contact MSTBO, For the connection of electronic and mechanical fail-safe sensors/switches and for use as two-hand control
Safety relay Terminal block Phoenix Contact MSTBO, For the connection of electronic and mechanical fail-safe sensors/switches and for use as two-hand control
Safety relay Muting relay, Housing for DIN rail mounting, For the connection of safety light curtains / safety light grids with OSSD, Safety category type 4 to IEC 61496 , for industrial applications