Inductive sensors - Metal face stainless steel inductive sensors designed and tested for use in high temperature (0 - 100 °C) food and beverage applications

  • 316 stainless steel housing is compatible with industrial cleaning solutions and designed and tested for use in high temperature (0 to 100° C) food and beverage applications
  • Thermal shock tested to withstand temperature fluctuations
  • Available in standard (flush mount) and extended ranges (nonflush mount)
  • Zero-leak design, rated IP69K, prevents ingress during high-pressure cleaning and steam cleaning
  • 360° ring LED design indicates power and output

TypeDimensionsRangeMountingOperating voltageMaterialSwitching frequencyMax. Load CurrentMinimum load currentSupply CurrentVoltage dropPart no.Add to CartAdd to Favorites
[mm] [mm][V] [Hz] [mA] [mA] [mA][V]
M12 connector • 3-wire • DC PNP • Output
M12 / L = 603Flush10...36 DChousing: / stainless steel 316L / 1.4404 / active face: / stainless steel 316L / 1.4404 / lock nuts: / stainless steel 316L / 1.4404 / connector housing: / PEI100100202,5IFT240
M12 connector • 3-wire • DC NPN • Output
M12 / L = 603Flush10...36 DChousing: / stainless steel 316L / 1.4404 / active face: / stainless steel 316L / 1.4404 / connector housing: / PEI / lock nuts: / stainless steel 316L / 1.4404100100202,5IFT244
M12 connector • 3-wire • DC PNP • Output
M12 / L = 706Nonflush10...36 DChousing: / stainless steel 316L / 1.4404 / active face: / stainless steel 316L / 1.4404 / lock nuts: / stainless steel 316L / 1.4404 / connector housing: / PEI500100252,5IFT245
M12 connector • 3-wire • DC NPN • Output
M12 / L = 706Nonflush10...36 DChousing: / stainless steel 316L / 1.4404 / active face: / stainless steel 316L / 1.4404 / lock nuts: / stainless steel 316L / 1.4404 / connector housing: / PEI500100252,5IFT246
M12 connector • 3-wire • DC PNP • Output
M18 / L = 705Flush10...36 DChousing: / stainless steel 316L / 1.4404 / active face: / stainless steel 316L / 1.4404 / lock nuts: / stainless steel 316L / 1.4404100100202,5IGT247
M12 connector • 3-wire • DC NPN • Output
M18 / L = 705Flush10...36 DChousing: / stainless steel 316L / 1.4404 / active face: / stainless steel 316L / 1.4404 / lock nuts: / stainless steel 316L / 1.4404100100202,5IGT248
M12 connector • 3-wire • DC PNP • Output
M18 / L = 7012Nonflush10...36 DChousing: / stainless steel 316L / 1.4404 / active face: / stainless steel 316L / 1.4404 / lock nuts: / stainless steel 316L / 1.4404 / connector: / PEI500100252,5IGT249
M12 connector • 3-wire • DC NPN • Output
M18 / L = 7012Nonflush10...36 DChousing: / stainless steel 316L / 1.4404 / active face: / stainless steel 316L / 1.4404 / lock nuts: / stainless steel 316L / 1.4404 / connector: / PEI500100252,5IGT250
M12 connector • 3-wire • DC PNP • Output
M30 / L = 7010Flush10...36 DChousing: / stainless steel 316L / 1.4404 / active face: / stainless steel 316L / 1.4404 / lock nuts: / stainless steel 316L / 1.440450100202,5IIT228
M12 connector • 3-wire • DC NPN • Output
M30 / L = 7010Flush10...36 DChousing: / stainless steel 316L / 1.4404 / active face: / stainless steel 316L / 1.4404 / lock nuts: / stainless steel 316L / 1.440450100202,5IIT230
M12 connector • 3-wire • DC PNP • Output
M30 / L = 7025Nonflush10...36 DChousing: / stainless steel 316L / 1.4404 / active face: / stainless steel 316L / 1.4404 / lock nuts: / stainless steel 316L / 1.4404250100252,5IIT231
M12 connector • 3-wire • DC NPN • Output
M30 / L = 7025Nonflush10...36 DChousing: / stainless steel 316L / 1.4404 / active face: / stainless steel 316L / 1.4404 / lock nuts: / stainless steel 316L / 1.4404250100252,5IIT232

Quick Disconnect Connectors
TypeDesigncontact pinsOperating voltageMax. Load CurrentOperating temperatureProtectionFunction display
power/switching status
LengthConnectionPart no.Add to CartAdd to Favorites
[V] [A][°C] [m]
M12 connector
straight
5 / 4250 AC / 300 DC4-25...100 *)IP 67 /
IP 68 /
IP 69K
- / - 5PVC cableEVT001
M12 connector
straight
5 / 4250 AC / 300 DC4-25...100 *)IP 67 /
IP 68 /
IP 69K
- / -10PVC cableEVT002
M12 connector
straight
5 / 4250 AC / 300 DC4-25...100 *)IP 67 /
IP 68 /
IP 69K
- / -25PVC cableEVT003
M12 connector
angled
5 / 4250 AC / 300 DC4-25...100 *)IP 67 /
IP 68 /
IP 69K
- / - 5PVC cableEVT004
M12 connector
angled
5 / 4250 AC / 300 DC4-25...100 *)IP 67 /
IP 68 /
IP 69K
- / -10PVC cableEVT005
M12 connector
angled
5 / 4250 AC / 300 DC4-25...100 *)IP 67 /
IP 68 /
IP 69K
- / -25PVC cableEVT006
M12 connector
angled
5 / 410...36 DC4-25...100 *)IP 67 /
IP 68 /
IP 69K
green / 2 x yellow 5PVC cableEVT007
M12 connector
angled
5 / 410...36 DC4-25...100 *)IP 67 /
IP 68 /
IP 69K
green / 2 x yellow10PVC cableEVT008
M12 connector
angled
5 / 410...36 DC4-25...100 *)IP 67 /
IP 68 /
IP 69K
green / 2 x yellow25PVC cableEVT009
M12 connector
straight
5 / 4300 AC/DC-20...105IP 68- / - 5PVC cableE18109
M12 connector
straight
5 / 4300 AC/DC-20...105IP 68- / -10PVC cableE18110
M12 connector
straight
5 / 4300 AC/DC-20...105IP 68- / -25PVC cableE18091
M12 connector
angled
5 / 4300 AC/DC-20...105IP 68- / - 5PVC cableE18112
M12 connector
angled
5 / 4300 AC/DC-20...105IP 68- / -10PVC cableE18113
M12 connector
angled
5 / 4300 AC/DC-20...105IP 68- / -25PVC cableE18111
   
Mounting accessories
TypeDesignationMaterialPart no.Add to CartAdd to Favorites
Mounting accessories
Angle bracket M12 x 1 for types M12, M12 x 1 stainless steel (304S15)  U20301
Angle bracket M18 x 1 for types M18, M18 x 1 stainless steel (304S15)  U20302
Angle bracket M30 x 1,5 for types M30, M30 x 1,5 stainless steel (304S15)  U20303