M12 connector 3-wire DC PNP Output  |
 | M8 / L = 60 | 2 | Flush | 10...36 DC | housing: / stainless steel 316L / 1.4404 / weld coated / active face: / stainless steel 316L / 1.4404 / weld coated / lock nuts: / stainless steel 316L / 1.4404 / weld coated | 100 | 100 | | 20 | 2,5 | IER200 |  |  |
M12 connector 3-wire DC NPN Output  |
 | M8 / L = 60 | 2 | Flush | 10...36 DC | housing: / stainless steel 316L / 1.4404 / weld coated / active face: / stainless steel 316L / 1.4404 / weld coated / lock nuts: / stainless steel 316L / 1.4404 / weld coated | 100 | 100 | | 20 | 2,5 | IER201 |  |  |
M12 connector 3-wire DC PNP Output  |
 | M12 / L = 60 | 4 | Flush | 10...36 DC | housing: / stainless steel 316L / 1.4404 / weld coated / active face: / stainless steel 316L / 1.4404 / weld coated / connector: / PA / lock nuts: / stainless steel 316L / 1.4404 / weld coated | 2 | 100 | | 20 | 2,5 | IFR200 |  |  |
M12 connector 3-wire DC NPN Output  |
 | M12 / L = 60 | 4 | Flush | 10...36 DC | housing: / stainless steel 316L / 1.4404 / weld coated / active face: / stainless steel 316L / 1.4404 / weld coated / connector: / PA / lock nuts: / stainless steel 316L / 1.4404 / weld coated | 2 | 100 | | 20 | 2,5 | IFR202 |  |  |
PVC cable with M12 connector, gold-plated contacts 0,3 m 2-wire DC PNP/NPN Output  |
 | M12 / L = 40 | 4 | Flush | 10...36 DC | housing: / stainless steel 316L / 1.4404 / weld coated / active face: / stainless steel 316L / 1.4404 / weld coated / cable plug: / PA / lock nuts: / stainless steel 316L / 1.4404 / weld coated | 75 | 100 | 2 | | 2,5 | IFR203 |  |  |
PVC cable 3 m 2-wire DC PNP/NPN Output  |
 | M12 / L = 40 | 4 | Flush | 10...36 DC | housing: / stainless steel 316L / 1.4404 / weld coated / active face: / stainless steel 316L / 1.4404 / weld coated / lock nuts: / stainless steel 316L / 1.4404 / weld coated | 75 | 100 | 2 | | 2,5 | IFR204 |  |  |
PVC cable 5 m 2-wire DC PNP/NPN Output  |
 | M12 / L = 40 | 4 | Flush | 10...36 DC | housing: / stainless steel 316L / 1.4404 / weld coated / active face: / stainless steel 316L / 1.4404 / weld coated / lock nuts: / stainless steel 316L / 1.4404 / weld coated | 75 | 100 | 2 | | 2,5 | IFR205 |  |  |
PVC cable with M12 connector, rotatable, gold-plated contacts 0,3 m 2-wire DC PNP/NPN Output  |
 | M12 / L = 40 | 4 | Flush | 10...36 DC | housing: / stainless steel 316L / 1.4404 / weld coated / active face: / stainless steel 316L / 1.4404 / weld coated / cable plug: / PA / lock nuts: / stainless steel 316L / 1.4404 / weld coated | 75 | 100 | 2 | | 4,5 | IFR206 |  |  |
M12 connector 3-wire DC PNP Output  |
 | M18 / L = 70 | 6 | Flush | 10...36 DC | housing: / stainless steel 316L / 1.4404 / weld coated / active face: / stainless steel 316L / 1.4404 / weld coated / connector: / PA / lock nuts: / stainless steel 316L / 1.4404 / weld coated | 2 | 100 | | 20 | 2,5 | IGR200 |  |  |
M12 connector 3-wire DC NPN Output  |
 | M18 / L = 70 | 6 | Flush | 10...36 DC | housing: / stainless steel 316L / 1.4404 / weld coated / active face: / stainless steel 316L / 1.4404 / weld coated / connector: / PA / lock nuts: / stainless steel 316L / 1.4404 / weld coated | 2 | 100 | | 20 | 2,5 | IGR202 |  |  |
PVC cable with M12 connector, gold-plated contacts 0,3 m 2-wire DC PNP/NPN Output  |
 | M18 / L = 40 | 6 | Flush | 10...36 DC | housing: / stainless steel 316L / 1.4404 / weld coated / active face: / stainless steel 316L / 1.4404 / weld coated / cable plug: / PA / lock nuts: / stainless steel 316L / 1.4404 / weld coated | 50 | 100 | 2 | | 2,5 | IGR203 |  |  |
PVC cable 3 m 2-wire DC PNP/NPN Output  |
 | M18 / L = 40 | 6 | Flush | 10...36 DC | housing: / stainless steel 316L / 1.4404 / weld coated / active face: / stainless steel 316L / 1.4404 / weld coated / lock nuts: / stainless steel 316L / 1.4404 / weld coated | 50 | 100 | 2 | | 2,5 | IGR204 |  |  |
PVC cable 5 m 2-wire DC PNP/NPN Output  |
 | M18 / L = 40 | 6 | Flush | 10...36 DC | housing: / stainless steel 316L / 1.4404 / weld coated / active face: / stainless steel 316L / 1.4404 / weld coated / lock nuts: / stainless steel 316L / 1.4404 / weld coated | 50 | 100 | 2 | | 2,5 | IGR205 |  |  |
PVC cable with M12 connector, rotatable, gold-plated contacts 0,3 m 2-wire DC PNP/NPN Output  |
 | M18 / L = 40 | 6 | Flush | 10...36 DC | housing: / stainless steel 316L / 1.4404 / weld coated / active face: / stainless steel 316L / 1.4404 / weld coated / cable plug: / PA / lock nuts: / stainless steel 316L / 1.4404 / weld coated | 50 | 100 | 2 | | 4,5 | IGR206 |  |  |
M12 connector 3-wire DC PNP Output  |
 | M30 / L = 70 | 12 | Flush | 10...36 DC | housing: / stainless steel 316L / 1.4404 / weld coated / active face: / stainless steel 316L / 1.4404 / weld coated / connector: / PA / lock nuts: / stainless steel 316L / 1.4404 / weld coated | 2 | 100 | | 20 | 2,5 | IIR200 |  |  |
M12 connector 3-wire DC NPN Output  |
 | M30 / L = 70 | 12 | Flush | 10...36 DC | housing: / stainless steel 316L / 1.4404 / weld coated / active face: / stainless steel 316L / 1.4404 / weld coated / connector: / PA / lock nuts: / stainless steel 316L / 1.4404 / weld coated | 2 | 100 | | 20 | 2,5 | IIR202 |  |  |
PVC cable with M12 connector, gold-plated contacts 0,3 m 2-wire DC PNP/NPN Output  |
 | M30 / L = 40 | 12 | Flush | 10...36 DC | housing: / stainless steel 316L / 1.4404 / weld coated / active face: / stainless steel 316L / 1.4404 / weld coated / cable plug: / PA / lock nuts: / stainless steel 316L / 1.4404 / weld coated | 25 | 100 | 2 | | 2,5 | IIR203 |  |  |
PVC cable 3 m 2-wire DC PNP/NPN Output  |
 | M30 / L = 40 | 12 | Flush | 10...36 DC | housing: / stainless steel 316L / 1.4404 / weld coated / active face: / stainless steel 316L / 1.4404 / weld coated / lock nuts: / stainless steel 316L / 1.4404 / weld coated | 25 | 100 | 2 | | 2,5 | IIR204 |  |  |
PVC cable 5 m 2-wire DC PNP/NPN Output  |
 | M30 / L = 40 | 12 | Flush | 10...36 DC | housing: / stainless steel 316L / 1.4404 / weld coated / active face: / stainless steel 316L / 1.4404 / weld coated / lock nuts: / stainless steel 316L / 1.4404 / weld coated | 25 | 100 | 2 | | 2,5 | IIR205 |  |  |
PVC cable with M12 connector, rotatable, gold-plated contacts 0,3 m 2-wire DC PNP/NPN Output  |
 | M30 / L = 40 | 12 | Flush | 10...36 DC | housing: / stainless steel 316L / 1.4404 / weld coated / active face: / stainless steel 316L / 1.4404 / weld coated / cable plug: / PA / lock nuts: / stainless steel 316L / 1.4404 / weld coated | 25 | 100 | 2 | | 4,5 | IIR206 |  |  |