Inductive sensors - Threaded 12, 18 and 30 mm diameter, Micro DC connector |
- Analog sensors with precise linear output signals
- 4...20mA and 0...10V analog output models
- Four LEDs provide 360 degree visibility
- Wide temperature range enables sensors to withstand harsh conditions
Watch Video | |
| Type | Dimensions | Range | Mounting | Operating voltage | Material | Switching frequency | Max. Load Current | Minimum load current | Supply Current | Voltage drop | Part no. | Add to Cart | Add to Favorites |
|---|
| [mm] | [mm] | | [V] | | [Hz] | [mA] | [mA] | [mA] | [V] | | | |
|---|
| M12 connector 3-wire DC analog Output 4...20 mA analog |  | M12 / L = 70 | 0,2...2 | Flush | 15...30 DC | housing: / brass / white bronze coated / active face: / PBT | | | | 20 | | IF6028 |  |  |
 | M12 / L = 70 | 0,4...4 | Nonflush | 15...30 DC | housing: / brass / white bronze coated / active face: / PBT | | | | 20 | | IF6030 |  |  |
 | M18 / L = 60 | 0,5...5 | Flush | 15...30 DC | housing: / brass / white bronze coated / active face: / PBT | | | | 20 | | IG6086 |  |  |
 | M18 / L = 60 | 0,8...8 | Nonflush | 15...30 DC | housing: / brass / white bronze coated / active face: / PBT | | | | 20 | | IG6083 |  |  |
 | M30 / L = 70 | 1,0...10 | Flush | 15...30 DC | housing: / brass / white bronze coated / active face: / PBT | | | | 20 | | II5916 |  |  |
 | M30 / L = 70 | 1,0...15 | Nonflush | 15...30 DC | housing: / brass / white bronze coated / active face: / PBT | | | | 20 | | II5913 |  |  |
| M12 connector 3-wire DC analog Output 0...10 V analog |  | M12 / L = 70 | 0,2...2 | Flush | 15...30 DC | housing: / brass / white bronze coated / active face: / PBT | | | | 20 | | IF6029 |  |  |
 | M12 / L = 70 | 0,4...4 | Nonflush | 15...30 DC | housing: / brass / white bronze coated / active face: / PBT | | | | 20 | | IF6031 |  |  |
 | M18 / L = 60 | 0,5...5 | Flush | 15...30 DC | housing: / brass / white bronze coated / active face: / PBT | | | | 20 | | IG6087 |  |  |
 | M18 / L = 60 | 0,8...8 | Nonflush | 15...30 DC | housing: / brass / white bronze coated / active face: / PBT | | | | 20 | | IG6084 |  |  |
 | M30 / L = 70 | 1,0...10 | Flush | 15...30 DC | housing: / brass / white bronze coated / active face: / PBT | | | | 20 | | II5917 |  |  |
 | M30 / L = 70 | 1,0...15 | Nonflush | 15...30 DC | housing: / brass / white bronze coated / active face: / PBT | | | | 20 | | II5914 |  |  |
Quick Disconnect Connectors
| Type | Design | contact pins | Operating voltage | Max. Load Current | Operating temperature | Protection | Function display power/switching status | Length | Connection | Part no. | Add to Cart | Add to Favorites |
|---|
| | | [V] | [A] | [°C] | | | [m] | | | | |
|---|
 | M12 connector straight | 5 / 4 | 250 AC / 300 DC | 4 | -25...90 *) | IP 67 / IP 68 / IP 69K | - / - | 2 | PUR cable | EVC001 |  |  |
M12 connector straight | 5 / 4 | 250 AC / 300 DC | 4 | -25...90 *) | IP 67 / IP 68 / IP 69K | - / - | 5 | PUR cable | EVC002 |  |  |
M12 connector straight | 5 / 4 | 250 AC / 300 DC | 4 | -25...90 *) | IP 67 / IP 68 / IP 69K | - / - | 10 | PUR cable | EVC003 |  |  |
 | M12 connector angled | 5 / 4 | 250 AC / 300 DC | 4 | -25...90 *) | IP 67 / IP 68 / IP 69K | - / - | 2 | PUR cable | EVC004 |  |  |
M12 connector angled | 5 / 4 | 250 AC / 300 DC | 4 | -25...90 *) | IP 67 / IP 68 / IP 69K | - / - | 5 | PUR cable | EVC005 |  |  |
M12 connector angled | 5 / 4 | 250 AC / 300 DC | 4 | -25...90 *) | IP 67 / IP 68 / IP 69K | - / - | 10 | PUR cable | EVC006 |  |  |
Mounting accessories| Type | Designation | Material | Part no. | Add to Cart | Add to Favorites |
|---|
| | | | | |
|---|
| Mounting accessories |  | Mounting sleeve M16 x 1 - Ø 12 mm, M16 x 1 - Ø 12 mm | brass nickel-plated | E11114 |  |  |
| Mounting sleeve M22 x 1 - Ø 18 mm, M22 x 1 - Ø 18 mm | brass white bronze coated | E11115 |  |  |
 | Mounting clamp Ø 12 mm, Ø 12 mm | PC | E11047 |  |  |
| Mounting clamp Ø 18 mm, Ø 18 mm | PC | E11048 |  |  |
| Mounting clamp Ø 30 mm, Ø 30 mm | PC | E11049 |  |  |
 | Mounting sleeve 36 mm M36 x 1,5 - Ø 30 mm, M36 x 1,5 - Ø 30 mm | brass nickel-plated | E10808 |  |  |
 | Angle bracket M12 x 1 for types M12, M12 x 1 | stainless steel (304S15) | U20301 |  |  |
| Angle bracket M18 x 1 for types M18, M18 x 1 | stainless steel (304S15) | U20302 |  |  |
 | Angle bracket M30 x 1,5 for types M30, M30 x 1,5 | stainless steel (304S15) | U20303 |  |  |
|
|