This tiny new photocell O8 is the next big thing!

This tiny new photocell O8 is the next big thing!

Infrared sensors / red light sensors

  • Extremely reliable background suppression
  • Range up to 80 mm independent of the colour
  • Precise detection of very small components
  • Reliable detection of dark or shiny surfaces
  • IO-Link for remote setting
Photoelectric miniature sensor with maximum precision
The new powerful O8 sensor is an optimum choice for applications where space is at a premium such as assembly and robotics. It might be small, but the sensor achieves a range of 80 mm independent of colour and finish of the surface to be detected. Moreover the background suppression is extremely reliable and precise even for the detection of very small, flat or reflective objects. The O8 reliably copes even with constantly changing backgrounds, e.g. on robot arms.

Reliable and efficient thanks to IO-Link
Via IO-Link the ranges can be set to the nearest millimetre. A complex adjustment of the distance from the sensor to the object is not needed. The new sensors are also available with preset ranges. With their reliability and precision they are much above the average of conventional devices.

Diffuse reflection sensor with background suppression · 3 wires DC
PNP IO-Link 1.1

O8H200 - Diffuse reflection sensor, Background suppression, adjustable via IO-Link, light-on mode, DC PNP, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.003...0.015 m, PVC cable
O8H202 - Diffuse reflection sensor, Background suppression, adjustable via IO-Link, light-on mode, DC PNP, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.003...0.015 m, PVC cable
O8H204 - Diffuse reflection sensor, Background suppression, adjustable via IO-Link, light-on mode, DC PNP, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.003...0.015 m, PVC cable
O8H206 - Diffuse reflection sensor, Background suppression, adjustable via IO-Link, light-on mode, DC PNP, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.001...0.03 m, PVC cable
O8H208 - Diffuse reflection sensor, Background suppression, adjustable via IO-Link, light-on mode, DC PNP, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.001...0.03 m, PVC cable
O8H210 - Diffuse reflection sensor, Background suppression, adjustable via IO-Link, light-on mode, DC PNP, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.001...0.03 m, PVC cable
O8H212 - Diffuse reflection sensor, Background suppression, adjustable via IO-Link, light-on mode, DC PNP, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.001...0.05 m, PVC cable
O8H214 - Diffuse reflection sensor, Background suppression, adjustable via IO-Link, light-on mode, DC PNP, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.001...0.05 m, PVC cable
O8H216 - Diffuse reflection sensor, Background suppression, adjustable via IO-Link, light-on mode, DC PNP, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.001...0.05 m, PVC cable
O8H218 - Diffuse reflection sensor, Background suppression, adjustable via IO-Link, light-on mode, DC PNP, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.001...0.08 m, PVC cable
O8H220 - Diffuse reflection sensor, Background suppression, adjustable via IO-Link, light-on mode, DC PNP, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.001...0.08 m, PVC cable
O8H222 - Diffuse reflection sensor, Background suppression, adjustable via IO-Link, light-on mode, DC PNP, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.001...0.08 m, PVC cable

Reflexlichttaster mit Hintergrundausblendung, 3-Leiter DC
NPN

O8H201 - Diffuse reflection sensor, Background suppression, light-on mode, DC NPN, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.003...0.015 m, PVC cable
O8H203 - Diffuse reflection sensor, Background suppression, light-on mode, DC NPN, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.003...0.015 m, PVC cable
O8H205 - Diffuse reflection sensor, Background suppression, light-on mode, DC NPN, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.003...0.015 m, PVC cable
O8H207 - Diffuse reflection sensor, Background suppression, light-on mode, DC NPN, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.001...0.03 m, PVC cable
O8H209 - Diffuse reflection sensor, Background suppression, light-on mode, DC NPN, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.001...0.03 m, PVC cable
O8H211 - Diffuse reflection sensor, Background suppression, light-on mode, DC NPN, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.001...0.03 m, PVC cable
O8H213 - Diffuse reflection sensor, Background suppression, light-on mode, DC NPN, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.001...0.05 m, PVC cable
O8H215 - Diffuse reflection sensor, Background suppression, light-on mode, DC NPN, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.001...0.05 m, PVC cable
O8H217 - Diffuse reflection sensor, Background suppression, light-on mode, DC NPN, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.001...0.05 m, PVC cable
O8H219 - Diffuse reflection sensor, Background suppression, light-on mode, DC NPN, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.001...0.08 m, PVC cable
O8H221 - Diffuse reflection sensor, Background suppression, light-on mode, DC NPN, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.001...0.08 m, PVC cable
O8H223 - Diffuse reflection sensor, Background suppression, light-on mode, DC NPN, IP 65 / IP 67, Ambient temperature: -25...60 °C, Range: 0.001...0.08 m, PVC cable

Connection technology

EVC150 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC151 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC141 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC142 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVT134 - Socket, straight, Free from silicone, gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 2 m PVC cable
EVT135 - Socket, straight, Free from silicone, gold-plated contacts, For hygienic and wet areas in the food industry, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...80 °C, 5 m PVC cable

Accessories

E21289 - Angle bracket
E21291 - Angle bracket