Pressure transmitters with M12, AMP or DEUTSCH connector for mobile applications

Pressure transmitters with M12, AMP or DEUTSCH connector for mobile applications

Small and cost-optimised for mobile machines

  • Compact design (AF19) with process connection G 1/4 male
  • Fast reaction: 2 milliseconds response time
  • Measuring accuracy < ± 0.8 %, repeatability < ± 0.05 %
  • Easy connection via DEUTSCH, AMP or M12 connector
  • Robust low-cost solution with welded stainless steel housing
Miniaturisation for mobile applications
The connectors of the new PT/PU pressure sensors allow fast and easy installation in mobile machines.
The sensors also feature a thin-film measuring cell directly welded with the process connection. This technology guarantees high accuracy in a very compact housing with only 19 mm across flats at a cost-optimised price/performance ratio.
Applications
The PT/PU type sensors are suited for mobile applica-tions and especially for hydraulic and pneumatic appli-cations with high operating pressure.
The high vibration and shock resistance, the high protection rating, the excellent EMC resistance and the E1 conformity make the PT/PU sensors particularly suitable for use in mobile machines..

Output function 4…20 mA, M12 connector

PT5504 - Electronic pressure sensor, for mobile applications, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...10 bar, M12 connector
PT5503 - Electronic pressure sensor, for mobile applications, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...25 bar, M12 connector
PT5502 - Electronic pressure sensor, for mobile applications, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...100 bar, M12 connector
PT5501 - Electronic pressure sensor, for mobile applications, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...250 bar, M12 connector
PT5500 - Electronic pressure sensor, for mobile applications, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...400 bar, M12 connector
PT5560 - Electronic pressure sensor, for mobile applications, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...600 bar, M12 connector

Output function 4…20 mA, AMP connector

PT5604 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...10 bar, AMP Superseal
PT5603 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...25 bar, AMP Superseal
PT5602 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...100 bar, AMP Superseal
PT5601 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...250 bar, AMP Superseal
PT5600 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...400 bar, AMP Superseal
PU5660 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...600 bar, AMP Superseal

Output function 4…20 mA, DEUTSCH connector

PU5704 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...10 bar, DEUTSCH connector DT04-3P
PU5703 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...25 bar, DEUTSCH connector DT04-3P
PU5702 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...100 bar, DEUTSCH connector DT04-3P
PU5701 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...250 bar, DEUTSCH connector DT04-3P
PU5700 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...400 bar, DEUTSCH connector DT04-3P
PU5760 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...600 bar, DEUTSCH connector DT04-3P

Output function 0...10 V, AMP connector

PT5604 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...10 bar, AMP Superseal
PT5603 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...25 bar, AMP Superseal
PT5602 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...100 bar, AMP Superseal
PT5601 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...250 bar, AMP Superseal
PT5600 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...400 bar, AMP Superseal
PT5660 - Electronic pressure sensor, for mobile applications, AMP Superseal, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...600 bar, AMP Superseal

Output function 0...10 V, DEUTSCH connector

PU5704 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...10 bar, DEUTSCH connector DT04-3P
PU5703 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...25 bar, DEUTSCH connector DT04-3P
PU5702 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...100 bar, DEUTSCH connector DT04-3P
PU5701 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...250 bar, DEUTSCH connector DT04-3P
PU5700 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...400 bar, DEUTSCH connector DT04-3P
PU5760 - Electronic pressure sensor, for mobile applications, DEUTSCH connector DT04-3P, E1 compliant, Measuring element: metal thin film cell, Analog output, IP 67 / IP 69K, Ambient temperature -40...100 °C, Measuring range: 0...600 bar, DEUTSCH connector DT04-3P

Accessories

E30135 - Adapter

Current bulletin

Product Selector