One sensing range for all metals

One sensing range for all metals

Inductive Kplus sensors for factory automation with correction factor 1

  • Uniform sensing range for the reliable detection of all metals
  • Compact dimensions for use in the smallest of space
  • Electromagnetic field immune sensor technology to prevent incorrect switching
  • Wide temperature range for universal use
  • High protection ratings up to IP 68 / IP 69K
Constant correction factor
”Kplus“ sensors have the same sensing range for all types of metals. They are for example perfectly suited for the detection of aluminium, where conventional sensors show a considerably reduced sensing range. The high switching frequencies enable the monitoring of fast changing switching states. With the new sensor technology, these sensors are insensitive to magnetic fields and can for example be reliably used right next to electrical brakes. The wide temperature range as well as the high protection ratings enable universal use of the new ”Kplus“ sensors..

M12 connector · 3 wire DC PNP · Output function normally open

IFS289 - Inductive sensor, M12 x 1, Increased sensing range, Weld field immune, Correction factor = 1, DC PNP, Sensing range 4 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts
IFS290 - Inductive sensor, M12 x 1, Increased sensing range, Weld field immune, Correction factor = 1, DC PNP, Sensing range 10 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts
IFS285 - Inductive sensor, M12 x 1, Increased sensing range, Weld field immune, Correction factor = 1, DC PNP, Sensing range 4 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts
IFS286 - Inductive sensor, M12 x 1, Increased sensing range, Weld field immune, Correction factor = 1, DC PNP, Sensing range 10 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts
IGS279 - Inductive sensor, M18x1, Increased sensing range, Weld field immune, Correction factor = 1, DC PNP, Sensing range 8 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts
IGS280 - Inductive sensor, M18x1, Increased sensing range, Weld field immune, Correction factor = 1, DC PNP, Sensing range 15 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts
IGS277 - Inductive sensor, M18x1, Increased sensing range, Weld field immune, Correction factor = 1, DC PNP, Sensing range 8 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts
IGS278 - Inductive sensor, M18x1, Increased sensing range, Weld field immune, Correction factor = 1, DC PNP, Sensing range 15 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts
IIS269 - Inductive sensor, M30 x 1.5, Increased sensing range, Weld field immune, Correction factor = 1, DC PNP, Sensing range 15 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts
IIS267 - Inductive sensor, M30 x 1.5, Increased sensing range, Weld field immune, Correction factor = 1, DC PNP, Sensing range 15 mm, flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts
IIS268 - Inductive sensor, M30 x 1.5, Increased sensing range, Weld field immune, Correction factor = 1, DC PNP, Sensing range 30 mm, non-flush mountable, IP 65 / IP 66 / IP 67 / IP 68 / IP 69K, Ambient temperature -40...85 °C, M12 connector, gold-plated contacts

Connection technology

EVC001 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC002 - Socket, straight, Free from silicone, Free from halogen, gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable
EVC004 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 2 m PUR cable
EVC005 - Socket, angled, Free from silicone, Free from halogen, gold-plated contacts, IP 65 / IP 67 / IP 68 / IP 69K, Ambient temperature -25...90 °C, 5 m PUR cable

Current bulletin

Product Selector