The interface for automation technology: the OPC server software.

The interface for automation technology: the OPC server software.

OPC server software for Multicode Reader and diagnostic electronics VSE.

  • Simple data integration using standard OPC interface.
  • Supports OPC specifications Data Access 1, 2, 3 and OPC XML-DA Windows.
  • Supports namespace browsing.
  • Optional: OPC-Tunnel avoids time consuming network configuration and OPC Store and Forward in case of
  • network errors.
The ifm OPC server software provides a software interface which standardises the data from the ifm electronic diagnostic electronics VSE and the Multicode Reader for integration into a higher level system. The software licenses are divided into four levels and are dependant on the number of networked units. Different OPC client programmes process the available OPC data enabling a wide variety of user scenarios. Using the diagnostic electronics VSE it is possible to export and describe vibration characteristics and monitoring parameters, previously set using a configuration software, such as switch points, trigger and speed signals. For the Multicode Reader the OPC server also offers standardized access to decoded reading results and various parameters.

OPC server software for diagnostic electronics VSE

VOS001 - octavis OPC server, Software, German/English
VOS002 - octavis OPC server, Software, German/English
VOS003 - octavis OPC server, Software, German/English
VOS004 - octavis OPC server, Software, German/English

Diagnostic electronics VSE, supported by OPC server software.

VSE002 - Diagnostic electronics for vibration sensors, Ethernet interface, IP 20, Ambient temperature 0...70 °C, Combicon
VSE100 - Diagnostic electronics for vibration sensors, 4 sensor inputs 0...10 mA, Ethernet interface, IP 20, Ambient temperature 0...70 °C, Combicon

OPC server software for Multicode Reader

E2I210 - Multicode reader OPC server, Software, German/English
E2I211 - Multicode reader OPC server, Software, German/English
E2I212 - Multicode reader OPC server, Software, German/English
E2I213 - Multicode reader OPC server, Software, German/English
Multicode Reader, supported by OPC server software.
O2I100 - Multicode Reader, Max. field of view size: 64 x 48 mm integrated, configurable code evaluation Process interfaces Ethernet TCP/IP, EtherNet/IP, RS-232 Parameter setting interfaces Ethernet TCP/IP; UDP/IP, IP 67, Ambient temperature -10...50 °C, M12 plug, 8 poles M12 socket, 4 poles
O2I104 - Multicode Reader, Max. field of view size: 400 x 300 mm integrated, configurable code evaluation Process interfaces Ethernet TCP/IP, EtherNet/IP, RS-232 Parameter setting interfaces Ethernet TCP/IP; UDP/IP, IP 67, Ambient temperature -10...50 °C, M12 plug, 8 poles M12 socket, 4 poles
O2I101 - Multicode Reader, Max. field of view size: 64 x 48 mm integrated, configurable code evaluation Process interfaces Ethernet TCP/IP, EtherNet/IP, RS-232 Parameter setting interfaces Ethernet TCP/IP; UDP/IP, IP 67, Ambient temperature -10...50 °C, M12 plug, 8 poles M12 socket, 4 poles
O2I103 - Multicode Reader, Max. field of view size: 132 x 94 mm integrated, configurable code evaluation Process interfaces Ethernet TCP/IP, EtherNet/IP, RS-232 Parameter setting interfaces Ethernet TCP/IP; UDP/IP, IP 67, Ambient temperature -10...50 °C, M12 plug, 8 poles M12 socket, 4 poles

Current bulletin