Intelligent incremental encoder with display and IO-Link

Intelligent incremental encoder with display and IO-Link

Motion controller: Encoder, speed / direction monitor and counter all in one

  • Resolution of 2...10,000 and signal level (TTL / HTL) freely programmable
  • Display: Two-colour electronic rotatable display of the process values
  • Versatile: M12 connector can be used radially or axially
  • Standard fitting: Solid shaft (clamp /synchro flange) or hollow shaft design
  • Transmission of process and diagnostic data via IO-Link
No compromises
The magnetic sensing principle provides the accuracy of photoelectric encoders and the robustness of magnetic systems.
Simple
Resolution and signal level can be programmed. The encoders have a wide voltage range of 4.5...30 V DC and are therefore suited for universal use.
Multifunctional
Performance Line encoders have an integrated signal evaluation for speed monitoring, counter functions and detection of the direction of rotation.
Intuitive
The encoders provide easy setting, position indication by means of display and operating keys and intuitive menu navigation.
Networked
Diagnostic and parameter data are reliably transferred via IO-Link. Ready for Industry 4.0.

Hollow shaft with integrated stator coupling· 4-digit display · Integrated pulse evaluation

ROP520 - Resolution: 1...10000, Operating voltage [V]: 4.75...30 DC, Connection M12 connector,

Solid shaft · 4-digit display · Integrated pulse evaluation

RUP500 - Resolution: 1...10000, Operating voltage [V]: 4.75...30 DC, Connection M12 connector,
RVP510 - Resolution: 1...10000, Operating voltage [V]: 4.75...30 DC, Connection M12 connector,

Accessories

E30390 - USB IO-Link master, for parameter setting and analysis of units, Supported communication protocols: IO-Link (4.8, 38.4 and 230 Kbits/s), for operation with FDT framework software "ifm Container“ or software "LINERECORDER SENSOR", IP 20, Ambient temperature -25...45 °C
E12432 - Patchcords, straight / straight, Free from halogen, IP 68, Ambient temperature -25...80 °C, 0.3 m PUR cable
QA0001 - LINERECORDER SENSOR, Version 4.2, Software for clear online and offline parameter setting of IO-Link sensors via USB adapter, Use via USB connection cable (drivers are supplied): E30396 IO-Link interface or E30390 IO-Link master (note the respective data sheet), IODD import and update from ifm's homepage
E30398 - Memory plug, Parameter memory for IO-Link sensors, Storage capacity: 2 Kbytes, IP 65 / IP 67, Ambient temperature -25...60 °C, 2 x M12 connector

Connection technology

E12402 - Socket, straight, IP 67, Ambient temperature -25...90 °C, 2 m PUR cable screened, screen connected to the socket
E12403 - Socket, straight, IP 67, Ambient temperature -25...90 °C, 5 m PUR cable screened, screen connected to the socket
E12404 - Socket, straight, IP 67, Ambient temperature -25...90 °C, 10 m PUR cable screened, screen connected to the socket
E12460 - Patchcords, straight / straight, gold-plated contacts, IP 67, Ambient temperature -20...90 °C, 0.3 m PUR cable screened

Current bulletin

Product Selector