2-wire photoelectric sensor in metal housing with M18 thread

2-wire photoelectric sensor in metal housing with M18 thread

OG-Cube as AC version.

  • Voltage supply 20...250 V AC in 2-wire technology.
  • Small, compact and robust: a high performance sensor.
  • Through-beam, retro-reflective and diffuse reflection sensors (background suppression).
  • Fixed ranges for quick set-up.
  • Universal mounting and large selection of fixing accessories.
New version in 2-wire AC
The newly developed 2-wire output stage with a leakage current of only 1.7 mA allows for the sensor also to be used in alternating current networks.
Robust metal housing
This sensor is optimised for use in harsh industrial environments. The powerful technology together with the small housing design provides more flexibility for machine building.
High optical performance
Thanks to the minimal drift when detecting light or dark objects, the sensor achieves long ranges as well as a very good repeatability.

Diffuse reflection sensor with background suppression · 1/2" connector · 2-wire AC

OGH080 - Diffuse reflection sensor, Background suppression, light-on mode, AC, IP 67, Ambient temperature: -25...60 °C, Range: ...0.1 m, 1/2" connector
OGH081 - Diffuse reflection sensor, Background suppression, dark-on mode, AC, IP 67, Ambient temperature: -25...60 °C, Range: ...0.1 m, 1/2" connector

Retro-reflective sensor with polarisation filter · 1/2" connector · 2-wire AC

OGP080 - Retro-reflective sensor, Polarization filter, dark-on mode, AC, IP 67, Ambient temperature: -25...60 °C, Range ...4 m, 1/2" connector
OGP081 - Retro-reflective sensor, Polarization filter, light-on mode, AC, IP 67, Ambient temperature: -25...60 °C, Range ...4 m, 1/2" connector

Through-beam sensor - transmitter · 1/2" connector

OGS080 - Through-beam sensor, AC, IP 67, Ambient temperature: -25...60 °C, Range ...20 m, 1/2" connector

Through-beam sensor - receiver · 1/2" connector · 2-wire AC

OGE080 - Through-beam sensor, dark-on mode, AC, IP 67, Ambient temperature: -25...60 °C, Range ...20 m, 1/2" connector
OGE081 - Through-beam sensor, light-on mode, AC, IP 67, Ambient temperature: -25...60 °C, Range ...20 m, 1/2" connector