New Products

Wirable for hygienic and wet areas Connection technology
Wirable for hygienic and wet areas
ecolink M12 connector, A-coded, with patented innovative strain relief as well as highly elastic seal
Continuous position feedback and diagnostics Position sensors
Continuous position feedback and diagnostics
Valve feedback systems
PMD distance sensor for precise measurement to the nearest millimetre Position sensors
PMD distance sensor for precise measurement to the nearest millimetre
Compact colour-independent laser sensor with standard M18 thread – the presence of parts, e.g. O-rings and their correct installation can be verified
Safety light curtains with floating blanking Safety technology
Safety light curtains with floating blanking
Quick and easy blanking set-up
Safety light grid with active / passive system. Safety technology
Safety light grid with active / passive system.
Mirror, mirror on the wall...
Cable connections in wet areas with Ethernet, D-codedifm top product Connection technology
Cable connections in wet areas with Ethernet, D-coded
ecolink M12, Ethernet CAT 5 / CAT 5e (star quad) for the food industry
Cable connections in wet areas minimise voltage dropifm top product Connection technology
Cable connections in wet areas minimise voltage drop
ecolink M12-Kabel, halogen and silicone-free, for hygienic areas, with 4 x 1 mm²
IO-Link device Industrial communication
IO-Link device
Decentralised switching of digital outputs via IO-Link – Extension of IO-Link master modules by 12 digital outputs
IO-Link master for hygienic areasifm top product Industrial communication
IO-Link master for hygienic areas
Specially designed for safe use in wet areas in the food industry
IO-Link master with extra powerifm top product Industrial communication
IO-Link master with extra power
Thanks to power cabling, the current path can simply be daisy-chained
Robust IO-Link mastersifm top product Industrial communication
Robust IO-Link masters
Field bus modules with safe connections for connecting intelligent sensors
Target pucks for position feedback Position sensors
Target pucks for position feedback
Flexible target pucks, fixed (90°) or adjustable angle
Inductive full-metal sensors for limited space Position sensors
Inductive full-metal sensors for limited space
Robust sensors with protection rating IP 65 to IP 69K for flexible use at media temperatures -40...85 C°
O1D with PMD technology Position sensors
O1D with PMD technology
Can be used in applications needing background suppression
Small targets for magnetic sensors Position sensors
Small targets for magnetic sensors
Very long sensing ranges up to 55 mm and easy mounting
Maintenance-free level detectionifm top product Process sensors
Maintenance-free level detection
Reliable deposit suppression, shock and vibration resistant in a robust stainless steel housing
Pressure sensor with IO-Link and two switching outputs Process sensors
Pressure sensor with IO-Link and two switching outputs
Continuous transmission of process values and advanced diagnostics in a housing with 19 mm across flats
AS-i Safety at Work module Safety technology
AS-i Safety at Work module
Two safe digital inputs and two standard outputs at one address
Multifunctional analogue display Sensors for motion control
Multifunctional analogue display
Touch display for good readability and intuitive handling
Robust speed sensors with IO-Link Sensors for motion control
Robust speed sensors with IO-Link
In metal housing with ATEX approval, group II, category 3D​
ioControl – rugged I/O module Systems for mobile machines
ioControl – rugged I/O module
Module for mobile use with integrated controller and high protection rating
Standard and safety controller in one unitifm top product Systems for mobile machines
Standard and safety controller in one unit
Powerful 32-bit controller, can be used as safety controller (SIL2/PL d) with CANopen Safety support
DataLine SmartPLC: flexible automation system Industrial communication
DataLine SmartPLC: flexible automation system
The DataLine SmartPLC is best-equipped for Industry 4.0 applications
Always a reliable connection. ecolink M12 – even for special applications Connection technology
Always a reliable connection. ecolink M12 – even for special applications
Sockets
ecolink M12 – the secure connection Connection technology
ecolink M12 – the secure connection
Sockets
ecolink M12 cables reduce voltage drop Connection technology
ecolink M12 cables reduce voltage drop
Sockets
Compact low-profile M8 splitters with secure ecolink connection Connection technology
Compact low-profile M8 splitters with secure ecolink connection
Splitter boxes
ecolink M12 – T splitters for difficult applications Connection technology
ecolink M12 – T splitters for difficult applications
T splitters
4-port IO-Link master: intelligent connection of sensors Industrial communication
4-port IO-Link master: intelligent connection of sensors
IO-Link master
LR DEVICE Parameter setting software via IO-Link master Industrial communication
LR DEVICE Parameter setting software via IO-Link master
Parameter setting software