ifmefector
Datasheet:
ex. IG5905
Cart   cart
  800-441-8246  
Home Company Products Applications Support News Contact e-Shop
 
Product Catalog Product Selector Product Search Top Sellers Virtual Demos Product Tips ecomatmobile

Welcome to the ifm Light Curtain Catalog

Make a selection from the table below to see products based on your needs.

Industrial
Automation

Industrial
Automation

 

Product
Zoom

Industrial Automation

Protective Function

Type 2 SIL 2

Type 4 SIL 3

 
  • 14 mm resolution, 6m range
  • 30 mm resolution, 12m range
  • 40 mm resolution, 12m range
  • 20 mm resolution, 20m range
  • 30 mm resolution, 12m range
  • 30 mm resolution, 20m range
  • 40 mm resolution, 12m range
  • 40 mm resolution, 20m range
  • 50 mm resolution, 12m range
  • 90 mm resolution, 12m range
  • 50 mm resolution, 12m range
  • 50 mm resolution, 20m range
  • 90 mm resolution, 12m range
  • 90 mm resolution, 20m range
  • 50 mm resolution, 12m range
  • 90 mm resolution, 12m range
  • 50 mm resolution, 12m range
  • 50 mm resolution, 20m range
  • 90 mm resolution, 12m range
  • 90 mm resolution, 20m range




| Home | Company | Products | Applications | Support | News | Contact | e-Shop |

©1998-2012 ifm efector Canada inc. - Canada -