LEVEL SENSORS
General indus­trial envi­ron­ment with expo­sure to shock, vibra­tion and require­ment for IP20, IP65, IP67 Environment with sani­tary require­ments and expo­sure to high pres­sure clean­ing with chemicals Environment with hazar­dous loca­tions with pos­sibility of fire or explosion
  Hydraulic and pneumatic applications
Conveying
Assembly
Metalworking
Welding
Food Processing
Beverage
Dairy
Bulk Powder Conveying
Chemical Processing
Oil Refining
Continuous
Level
Available Available  
Point
Level
Available Available Available
Point level and continuous level sensors detect the level of liquids, powders and plastics directly in the medium or mounted to a sight glass.