Introducing 24 VDC and AS-i Power Supplies
 
 
High Performance 24 VDC Switched-Mode Power Supplies
ifm's switched-mode power supplies provides power to sensors, actuators and sensitive electronic components. The compact, lightweight units feature a slim design that ensures quick installation and space saving mounting on a DIN rail.

• Two modules for applications versatility
• Wide-range input, single phase 100...240 V AC ±10 %
• Robust metal housing or compact plastic housing
• Low power loss due to high efficiency
• Operating status indicated by LEDs

Power Supplies Designed for AS-i Networks
ifm's power supplies for AS-i networks offer very high noise immunity and ensure reliable decoupling of the network by balancing the AS-i voltage to reduce the effects of electromagnetic influences.

• Wide-range input, single phase 100...240 V AC ±10 %
• Low cabinet control heating due to high degree of efficiency
• UL Limited Power Source AC1236
• Power supplies for the fully expanded AS-i system