Watch Video - LR Series Level Sensor
 
 





ifm efector’s New LR Series Level Sensor Monitors Liquids in Tanks

The LR Series level sensor monitors liquids in tanks and is designed for applications such as parts cleaning, coolant monitoring, water treatment and hydraulic power units. The modular system consists of a compact, stainless steel sensor housing with numeric display and pushbutton setup and a cut-to-length stainless steel measuring probe that easily attaches to the sensor housing.

The versatile LR level sensor can detect a variety of liquids that include water and water-based media such as coolants, cleaning agents, and paints as well as oils and low-dielectric fluids. With no moving parts, the maintenance-free level sensor does not need routine cleanings and offers a long life-in-application.

ifm offers measuring probe lengths up to 63” for deep tank applications. Parameters such as liquid type, setpoint and resetpoint are established using the menu-driven display. The sensor does not have to be installed in the process to set the parameters. Level readings can be displayed in inches or centimeters on the sensor’s 4-digit display. Bright LEDs indicate the switching or analog output.

The LR level sensor’s measuring principle is echo time of flight using guided wave radar technology to detect liquid level. The technology enables a strong signal strength and the ability to ignore build up.

For oil and low-dielectric fluid applications, ifm offers a coaxial tube that slips over the measuring probe. The units are Micro DC and versions are available with 2 or 4 switch points and a scalable analog output with a single switchpoint for alarm level detection.