TP Series RTD Transmitter Module
 
 




Quick-Mount RTD Transmitter Module Eliminates Wiring Challenges and Liquid Ingress

ifm’s innovative TP3237 transmitter module turns any RTD into a programmable transmitter. The compact transmitter connects to any Pt100 or Pt1000 RTD probe (2, 3 or 4-wire), verifies the type of RTD, and automatically makes the correct settings for the application. The modular transmitter can be direct or remote mounted in pipes and tanks.

Mounting is fast. The transmitter features a quick disconnect M12 connection that eliminates the headaches associated with standard terminal chamber transmitter wiring. A bright LED indicates transmitter loop power.

The transmitter can be programmed for scaling between -58...572°F (-50...300°C),
as well as offset for matching and is designed for industrial automation and sanitary applications.