|  |
| |
|
|
|
|
|
SQ Flow Meter for Exact Dosing Applications |
|
| |
|
 |
|
| |
|

|
|
SQ Flow Meter for Exact Dosing Applications
The SQ Series volumetric flow meter is designed for chemical / additive dosing. Application solutions include chemical processing, water treatement facilities, irrigation systems and fertigation skids.
• Designed to deposit small dosing quantities in water and aqueous solutions up to 200 ml/min. • Internal measurement pipe provides exact dosing quantities. • Protected against mechanical strain and external influences. • 316 stainless steel wetted parts. • 4-digit numeric LED display that provides flow indication including flow rate, process temperature and totalizer function. • Simple pushbutton setup quickly establishes application parameters. • Various outputs including switching, pulse and analog (4...20 mA).
|
|
|
|