KQ Series Point-Level Sensor with Pushbutton Setup
 
 


ifm Introduces the KQ Series Point-Level Sensor with Pushbutton Setup

ifm's new capacitive point-level sensor offers low-profile mounting for level sensing applications. The sensor detects bulk materials or liquids through non-metallic materials such as plastic and glass. The compact sensor is only 10mm thick and has the same sensing range as a traditional 30mm tubular sensor.

Application parameters are quickly setup with the sensor's pushbuttons. The sensor's teach function eliminates difficult sensitivity adjustments. Several models offer automatic detection of the PNP or NPN output loads. ifm's patented "charge balance" circuit design provides reliable noise immunity and enables the sensor to reliably perform in high noise level environments.

The sensor mounts on a flat surface, sight glass, plastic tube, or bypass pipe using brackets or cable ties. The 3-wire Micro DC sensors are available is three models: 2m cabled, pigtail with M8 connector, and pigtail with M12 connector.

Starting list price is $105.00 CAD.