|  |
| |
|
|
|
|
|
ifm Vibration Switch Continuously Monitors
Plant Equipment to Prevent Machine Downtime |
|
| |
|
 |
|
| |
|

|
|
ifm Vibration Switch Continuously Monitors Plant Equipment to Prevent Machine Downtime ifm efector inc., a leading manufacturer of sensors and controls, announces its new VK Series Vibration Switch that continuously monitors vibration levels of critical plant equipment to help prevent machine failure and expensive downtime. The compact VK switch is designed to permanently mount on a machine to monitor a machine's vibration level. The switch provides continuous feedback of vibration level by indicating a 4…20mA analog output. By detecting vibration changes when they first occur, the VK switch can prevent equipment from catastrophically failing, reduce secondary damage and eliminate expensive down time.
The VK vibration switch eliminates the challenges with traditional vibration monitoring such as spectrum analysis and data collectors. Implementation is based on the ISO10816 standard which defines vibration monitoring of machinery. Based on this standard, the VK monitors the frequency range of 10 Hz - 1000 Hz and is adjustable for the maximum allowable vibration in the unit of RMS (Root Mean Square) velocity. The ISO standard makes it easy to implement vibration monitoring without complex methods or equipment.
Setup is quick using two setup dials rotate to adjust the maximum RMS velocity setpoint and response delay time. The switch provides an alarm if the setpoint is exceeded. Highly-visible LEDs provide local indication for power and alarm.
List price for the VK switch is $219.00 (US). According to ifm, in only 5 minutes, a vibration analysis system can be installed and ready for operation.
|
|
|
|