|
 |
|
ifm introduces a new line of pressure transmitters that combine the best features of a gauge, a switch and a transmitter
The PG Series pressure transmitter is mounted in-line to provide quick, highly visible indication of sanitary process conditions found in the food processing, dairy, beverage, and waste water industries. The flush mount, stainless steel design offers high precision (0.2%) indication of pressure values.
Long-term stability and excellent overload protection is achieved through the transmitter’s ceramic cell sensing technology.
3-in-1 Unit Transmitter and switch with the advantages of a gauge display.
Gauge display Indicates the current operating pressure relative to the overall range of the unit.
Pointer offers smooth indication of process condition Quick reference pointer does not require damping liquid and is driven by an integrated stepper motor that eliminates the typical shaking that occurs with mechanical pointers.
Simple pushbutton setup Two optical pushbuttons establish application parameters, setpoint and resetpoint. Touch-screen surface eliminates pushbutton cavities and prevents liquid ingress.
4-digit LED display Numeric display indicates system pressure and set-up menu items such as analog scaling, display units, switch point.
Rotatable display Entire display rotates 350° for optimal visibility. Ergonomic indentations on face aid in turning display.
Reliable with high precision Long-term stability, excellent overload protection and high resistance to shock and vibration.
PG Pressure Transmitter for Industrial Automation, with BSPP connection PG Pressure Transmitter with G1/2" BSPP connection PG Pressure Transmitter for Washdown Environments
|
|