|  |
| |
|
|
|
|
|
TA Temperature Transmitter with Quick Response Times |
|
| |
|
 |
|
| |
|

|
|
Compact Temperature Transmitter with Excellent Response Times
ifm's TA Series temperature transmitters offer a compact measuring system that can be easily installed with common 1/4" NPT mounting adapters. The transmitters are available with fixed 4...20mA analog output and measuring ranges of 0...300°F and 0...100°C. The TA transmitters feature Pt 1000 RTDs with an accuracy of better than +_0.7°F over the entire range of the transmitter.
Other features include: • High accuracy across Pt 1000 RTD sensor element • 316 stainless steel housing • Wide temperature range with quick response times • Flexbile mounting with easy adjustment of insertion depth • Great price $179.00 - no compromise in quality
With its fast response time, the TA Series temperture transmitter is an ideal choice for critical temperature monitoring applications.
|
|
|
|