Metal face inductive sensors for welding and stamping
 
 


ifm introduces Metal Face Sensors for Welding and Stamping

ifm's metal face sensors are designed and tested to provide reliable position detection in the toughest welding and metal stamping applications.

• Stainless steel sensor face and housing withstand damage from physical impact in the part loading process in manufacturing cells.

• High temperature weld slag resistant coating prevents weld slag from adhering to the sensor, eliminating abrasive cleaning techniques.

• Extended sensing range increases the distance between the sensor and the target.

• Weld field immune electronics

ifm metal face sensors offer longer life-in-application compared to plastic and teflon face sensors
ifm metal face sensors are specifically designed and tested for welding and stamping applications. Stainless steel construction and a high temperature weld slag resistant coating extend the sensor's life-in-application by a factor of 15 compared to teflon or plastic face sensors.

The right combination of price and performance
Priced lower than competing metal-faced sensors, ifm's new sensors are an exceptional benchmark for value.

High performance, longer life-in-application and a low price point. The ifm metal face sensors can now be used as a plant standard – not just a solution for harsh applications. The bottom line: higher uptime and low operating costs. It's the right combination of performance and price tht will result in savings for your manufacturing facility.