Installation of the operating software
We offer you a download of the operating software "O2D ControlPanel" free of charge. As an alternative you can also order it on CD-ROM. You need a special USB adapter cable for the data transmission between PC and sensor.

E2D102 – operating software "O2D ControlPanel"
E2D100 – USB adapter cable

Minimum system requirements:
  • Pentium II , min. 266 MHz, 500 MHz recommended
  • Min. 64 MB RAM
  • Min. 25 MB available hard disk memory
  • XGA graphic card with a resolution of min. 1024 x 768
  • USB 1.1 compatible connection
  • Operating system Win98SE/ME/2000/XP
To install the efector dualis ControlPanel you need the Microsoft® Windows® installer, Version 2.0 or higher. For the operating systems Windows® XP and Windows® 2000 (as from ServicePack 3) the current Windows® installer version has already been integrated. For Windows® 98SE, ME und 2000 (up to the ServicePack 2) it must still be installed, if this has not yet been done for the installation of another software.

If you are not sure whether, and if so, which version of the Windows® installer is on your PC, select the version with MS installer for the software installation. Otherwise the version without MS installer is sufficient for the software installation.

Operating software version 1.3 - O2D ControlPanel with Microsoft® installer, Windows® 98SE, ME, 2000, XP (EXE file 10,059 kB)
Operating software version 1.3 - O2D ControlPanel without Microsoft® installer, Windows®98SE, ME, 2000, XP (EXE file 6,570 kB)

USB driver for the operating software

You can also download the current version of the USB driver.

For the installation please save the executable file in a local directory on your PC and then double click to open it. The driver files are then extracted in a folder "Drivers". You find there the file "Readme.txt" where the further procedure for the driver installation is described.

USB driver for the operating software (EXE file 280 kB)