Text and dialogue display with graphics capability: PDM360 smart.
 
 

 
Intelligent compact display for use in mobile machines.
  • 128 x 64 pixels, display with 12 backlit function keys.
  • M12 connector for quick and reliable wiring.
  • Closed robust metal housing for surface and panel mounting.
  • Freely programmable to IEC 61131-3 with target visualisation.
  • CAN interface with CANopen protocol.

PDM360 smart
A powerful dialogue module for operation and for the indication of system messages is required in almost all mobile machines today. The PDM360 smart is such a user interface. With its compact design and the flexible programming according to IEC 61131-3 it can be used in almost all applications. Its robust IP 67 housing enables surface and panel mounting outside and in cabins.

Communication with the other system components in the machine is carried out via the CAN bus with the CANopen protocol. The additional RS-232 interface and the optional inputs and outputs together form a platform for further networking and communication with other units.

CR1070 - Dialogue module PDM 360 smart, monochrome, 128 x 64 pixels
CR1071 - Dialogue module PDM 360 smart, monochrome, 128 x 64 pixels, 4 inputs / 4 outputs
EC1410 - RAM Mount mounting plate
EC1411 - RAM Mount mounting arm, short (90 mm)
EC1412 - RAM Mount mounting arm, standard (144 mm)
EC1413 - RAM Mount mounting arm, long (231 mm)

Further information Bulletin (PDF-File 644 kB).