Compact module with 8 inputs and 8 outputs.
 
 

 
Decentralised signal processing in mobile machines.
  • Configurable input/output function.
  • Universal M12 connector for quick and reliable wiring.
  • Robust metal housing with protection rating IP 67.
  • Baud rate and node number can be set via a coding switch.
  • CAN interfaces with CANopen protocol.

Compact module metal
For use as decentralised I /O modules, the robust metal compact modules can be used at any point of the vehicle. They are equipped with the universal M12 connectors common in the industry. An extensive line of connection cables allow direct, easy and reliable connection of sensors and actuators. Networking of the CAN interface can also be carried out via the M12 connectors with ready-to-use drop cables.
Due to the high protection rating and the robust metal housing the modules can be installed in areas with dirt and splashing water.

Functions and advantages
By means of decentralised I /O modules from the ecomatmobile system binary and analogue sensors and actuators can be connected to a controller via the CAN bus. The number of cables is considerably reduced. Moreover the I /O modules offer additional functions for preprocessing of the signals.

CR2032 - Compact module metal 8 inputs / 8 outputs (configurable)

Further information: Bulletin (PDF file 638 kB).