|  |
| |
|
|
|
|
|
Inductive proximity switches with constant correction factor 1. |
|
| |
|
 |
|
| |
|

|
|
EMF-immune sensors with identical sensing range on all metals.
Correction factor 1 No matter whether steel, aluminium, copper or other nonferrous metals: The new “K=1” sensors have the same sensing range on all metals, i.e. the correction factor is constantly 1.
Electromagnetic-field immune, resistant to weld slag Due to the special coil structure the proximity switches are insensitive to interfering magnetic fields which occur during the welding process. This makes them an optimum choice for use in welding systems. The sensing face is made of a thermoset material and the surface of the metal housing is teflon-coated so that no weld slag adheres to the housing.
Different designs The variety of types covers M12, M18 and M30 threaded types through to the rectangular design with an edge length of 40 mm. Special feature of this rectangular design: The sensing face can be turned in five different positions.
Increased sensing range The increased sensing range is ensured over the whole temperature range, thus providing better protection against failures by mechanical damage. In practice this corresponds to a value which is up to 2 times higher in comparison to standard switches.
IFW200 - sensing range 3 f, DC PNP 3-wire, type M12
IFW201 - sensing range 8 nf, DC PNP 3-wire, type M12
IGW200 - sensing range 5 f, DC PNP 3-wire, type M18
IGW201 - sensing range 12 nf, DC PNP 3-wire, type M18
IIW200 - sensing range 10 f, DC PNP 3-wire, type M30
IIW201 - sensing range 20 nf, DC PNP 3-wire, type M30
IM5067 - sensing range 20 f, DC PNP 4-wire, rectangular type
IM5097 - sensing range 35 nf, DC PNP 4-wire, rectangular type
Further Information: Bulletin (PDF-File 214 kB).
|
|
|
|