|  |
| |
|
|
|
|
|
Padrão de excelência em monitoramento de pressão: PN5 e PN7 |
|
| |
|
 |
|
| |
|

|
|
For maximum safety and efficiency in hydraulic plants. Long-term stability The maximum robustness and long life ensure trouble-free and reliable operation of the pressure switches. The ceramic-capacitive measuring principle with a special support of the measuring diaphragm makes the pressure switches immune to overload operation and high pressure peaks. Worldwide use for reduced storage For the pressure switch PN7 one menu option allows the output logic of the switching function to be changed from positive (pnp) to negative (npn) switching. For both pressure switches the pressure units (bar /mbar, kPa/MPa, psi) can be selected, allowing the OEM to use the same type of pressure switch regardless of the country where the machine is to be installed.
Transparency on site The 4-digit LED display, which is clearly visible over long distances, is indispensable for setup, maintenance and operation. The slanted display enables optimum reading from long distances and at different angles. Due to the structured menu navigation, intuitive operation is possible without any problems. The electronic lock protects the unit from unauthorised access. This series is appreciated by ifm customers worldwide due to allowing quick and easy machine diagnosis. 1 switching output, Stainless steel housing; IP 67; G1/4 I, 4-digit 10-Segment LED display
PN5007 - Measuring range 0...1 bar
PN5006 - Measuring range 0...2,5 bar
PN5004 - Measuring range 0...10 bar
PN5003 - Measuring range 0...25 bar
PN5002 - Measuring range 0...100 bar
PN5001 - Measuring range 0...250 bar
PN5000 - Measuring range 0...400 bar 2 switching outputs NPN/PNP selectable, Stainless steel housing; IP 67; G1/4 I, 4-digit 10-Segment LED display
PN7009 - Measuring range -1...+1 bar
PN7007 - Measuring range 0...1 bar
PN7006 - Measuring range 0...2,5 bar
PN7004 - Measuring range 0...10 bar
PN7003 - Measuring range 0...25 bar
PN7002 - Measuring range 0...100 bar
PN7001 - Measuring range 0...250 bar
PN7000 - Measuring range 0...400 bar
PN7060 - Measuring range 0...600 bar
|
|
|
|