Sensores de posicionamento e detecção de objetos Sensores de fluído e Sistemas de Diagnósticos Rede AS-Interface Sistemas de Controle Sistemas de Identificação Sistemas de identificação

 
Highest precision in pneumatic and hydraulic applications.
 
 

 
High-precision measuring range from -250 mbar to 250 mbar.
  • 0.2 % precision of the output signal.
  • Selectable analogue output and integrated switching functions.
  • Determination of zero point and measuring range via Teach button.
  • 4-digit 10-segment display indicating set and measured value.
  • Optional access to sensor data via communication interface.

For sensitive pressure monitoring
High-precision procedures in hydraulic and pneumatic applications require increasing measuring accuracy to meet the tight tolerance specifications during production and the relating pressure monitoring. The PY2068 pressure sensor was developed according to these requirements. With its measuring range from -250 to 250 mbar and its overall precision of 0.2 % it is used where precision and safety rank top. Due to the automatic teaching for zero point and measuring range even hydrostatic levels can be adjusted quickly and according to requirements. The requirements for maximum precision in hydraulic and pneumatic applications and our many years of know-how have made this sensor possible.

 PY2068 - electronic pressure sensor, Measuring range -250...250 mbar