Sensores de posicionamento e detecção de objetos Sensores de fluído e Sistemas de Diagnósticos Rede AS-Interface Sistemas de Controle Sistemas de Identificação Sistemas de identificação

 
Precise AS-i temperature sensor – excellent dynamic response times.
 
 

 
The first AS-i temperature sensor with profile -7.3!
  • Temperature evaluation range -10...150 °C.
  • Excellent dynamic response times T05 = 1 s; T09 = 3 s.
  • High mechanical stability.
  • Flexible mounting options.
  • Protection rating IP 69 K.

Universal temperature sensor
The temperature sensor of type TAA431 is a universal transmitter with integrated AS-i slave. The transmission is effected according to the analogue protocol 7.3 which is implemented in all masters to AS-i specification 2.1 as a standard. When the temperature sensor has been connected to the AS-interface, the AS-i master detects the sensor automatically and starts data transfer.
The temperature value is directly represented as a 16-bit value in the memory map of the controller.
Due to a Pt sensor element of the precision class A and the factory calibration a precision of 0.1 K at 60 °C is achieved. In addition, ifm’s tried and tested film technology ensures excellent dynamic response times. This means that this sensor is suited for all processes.

 TAA431 - AS-i temperature transmitter, Medium temperature -10...150°C